Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6XE015ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE020ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE025ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE030ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE040ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM6XE050ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE005ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE010ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE015ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE020ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE025ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE030ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE040ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM6YE050ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Thrust - 400 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |