Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AZX Series Connection Cable Sets (AC)
Cables
Connection Cables for AZX Series connector type AC Input Motors
Clear
Filter
Cable Type
- Flexible
- Standard
Cable Length (ft)
- 3.28
- 6.56
- 9.84
- 16.4
- 22.97
- 32.81
- 49.21
- 65.62
Cable Length (m)
- 1
- 2
- 3
- 5
- 7
- 10
- 15
- 20
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| CC010VXF | - Connection Cable Set 3.28 ft. (1 m) | Cable Type - Standard | Cable Direction - | Cable Length - 3.28 ft1 m | Request Quote | Request Quote |
| CC020VXF | - Connection Cable Set 6.56 ft. (2 m) | Cable Type - Standard | Cable Direction - | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
| CC030VXF | - Connection Cable Set 9.84 ft. (3 m) | Cable Type - Standard | Cable Direction - | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
| CC050VXF | - Connection Cable Set 16.4 ft. (5 m) | Cable Type - Standard | Cable Direction - | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
| CC070VXF | - Connection Cable Set 22.97 ft. (7 m) | Cable Type - Standard | Cable Direction - | Cable Length - 22.97 ft7 m | Request Quote | Request Quote |
| CC100VXF | - Connection Cable Set 32.81 ft. (10 m) | Cable Type - Standard | Cable Direction - | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
| CC150VXF | - Connection Cable Set 49.21 ft. (15 m) | Cable Type - Standard | Cable Direction - | Cable Length - 49.21 ft15 m | Request Quote | Request Quote |
| CC200VXF | - Connection Cable Set 65.62 ft. (20 m) | Cable Type - Standard | Cable Direction - | Cable Length - 65.62 ft20 m | Request Quote | Request Quote |
| CC010VXR | - Flexible Connection Cable Set 3.28 ft. (1 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 3.28 ft1 m | Request Quote | Request Quote |
| CC020VXR | - Flexible Connection Cable Set 6.56 ft. (2 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
| CC030VXR | - Flexible Connection Cable Set 9.84 ft. (3 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
| CC050VXR | - Flexible Connection Cable Set 16.4 ft. (5 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
| CC070VXR | - Flexible Connection Cable Set 22.97 ft. (7 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 22.97 ft7 m | Request Quote | Request Quote |
| CC100VXR | - Flexible Connection Cable Set 32.81 ft. (10 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
| CC150VXR | - Flexible Connection Cable Set 49.21 ft. (15 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 49.21 ft15 m | Request Quote | Request Quote |
| CC200VXR | - Flexible Connection Cable Set 65.62 ft. (20 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 65.62 ft20 m | Request Quote | Request Quote |