Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Clear
Filter
Motor Type
- AZ Series with Absolute Sensor
- 5-Phase
Actuator Frame Size (mm)
- 20
- 28
- 42
- 60
Drive Method
- Precision Ball Screw
- Rolled Ball Screw
- Ground Ball Screw
Type
- Table Type
- Rod Type
- Standard
- High-Resolution
Guide
- Equipped
- Not Equipped
Cable Direction
- Down
- Left
- Right
- Up
Mount
- Flange Mount
- Foot Mount
- Not Equipped
Electromagnetic Brake
- Equipped
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DRLM42G-04A2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $719.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $985.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $768.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04B2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,036.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04B2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,301.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04B2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,084.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04B2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,257.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04B2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,524.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04B2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,305.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04A8P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $630.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04A8PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $897.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04A8PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $679.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A8P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $853.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A8PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,118.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A8PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $901.00 | CAD - |
Add To Cart
Request Quote |
DRLM60-05B4M-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,287.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60-05B4MM-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,582.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60-05B4MN-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,338.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60G-05B4M-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,494.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60G-05B4MM-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,789.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60G-05B4MN-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,544.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60-05A4P-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $675.00 | CAD - |
Add To Cart
Request Quote |
DRLM60-05A4PM-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $970.00 | CAD - |
Add To Cart
Request Quote |
DRLM60-05A4PN-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $727.00 | CAD - |
Add To Cart
Request Quote |
DRLM60G-05A4P-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $911.00 | CAD - |
Add To Cart
Request Quote |