Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Clear
Filter
Motor Type
- AZ Series with Absolute Sensor
- 5-Phase
Actuator Frame Size (mm)
- 20
- 28
- 42
- 60
Drive Method
- Precision Ball Screw
- Rolled Ball Screw
- Ground Ball Screw
Type
- Table Type
- Rod Type
- Standard
- High-Resolution
Guide
- Equipped
- Not Equipped
Cable Direction
- Down
- Left
- Right
- Up
Mount
- Flange Mount
- Foot Mount
- Not Equipped
Electromagnetic Brake
- Equipped
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DRLM42G-04A2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04A2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04A2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42-04B2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42-04B2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42-04B2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04B2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04B2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04B2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42-04A8P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42-04A8PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42-04A8PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04A8P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04A8PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM42G-04A8PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM60-05B4M-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote |
CAD
- ![]() |
Request Quote |
DRLM60-05B4MM-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote |
CAD
- ![]() |
Request Quote |
DRLM60-05B4MN-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote |
CAD
- ![]() |
Request Quote |
DRLM60G-05B4M-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote |
CAD
- ![]() |
Request Quote |
DRLM60G-05B4MM-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote |
CAD
- ![]() |
Request Quote |
DRLM60G-05B4MN-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote |
CAD
- ![]() |
Request Quote |
DRLM60-05A4P-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM60-05A4PM-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM60-05A4PN-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |
DRLM60G-05A4P-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | Request Quote | CAD - | Request Quote |