COMPANY HEADER

Compact linear actuators

1 - 25 of 206 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Actuator Frame Size

Type

Guide

Cable Direction

Mount

Electromagnetic Brake

Adjusting Knob

Ball Screw Cover

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Repetitive Positioning Accuracy

Lost Motion

Minimum Travel Amount

Current per Phase (A/phase)

Web Price

CAD

Add To Cart/Request Quote
N/A 20 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 1.5 kg N/A 15 N N/A 15 N N/A N/A N/A N/A $1,225.00 N/A Add To Cart
Request Quote
N/A 20 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 1.5 kg N/A 15 N N/A 15 N N/A N/A N/A N/A $1,269.00 N/A Add To Cart
Request Quote
N/A 20 mm N/A Standard N/A Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 1 kg N/A 15 N N/A 15 N N/A N/A N/A N/A $1,462.00 N/A Add To Cart
Request Quote
N/A 20 mm N/A Standard N/A Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 1 kg N/A 15 N N/A 15 N N/A N/A N/A N/A $1,506.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A High-Resolution N/A Not Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 3 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,198.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A High-Resolution N/A Not Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 3 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,243.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A High-Resolution N/A Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 1.5 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,405.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A High-Resolution N/A Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 1.5 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,450.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 3 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $630.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 3 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $675.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 1.5 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $837.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 1.5 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $882.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 3 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,124.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 3 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,169.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 1 mm N/A 1.5 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,331.00 N/A Add To Cart
Request Quote
N/A 28 mm N/A Standard N/A Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 1 mm N/A 1.5 kg N/A 30 N N/A 30 N N/A N/A N/A N/A $1,376.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A High-Resolution N/A Not Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $1,110.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A High-Resolution N/A Not Equipped N/A N/A N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $1,376.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A High-Resolution N/A Not Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 2 mm N/A 10 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $1,157.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A High-Resolution N/A Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A 5 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $1,331.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A High-Resolution N/A Equipped N/A N/A N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 5 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $1,597.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A High-Resolution N/A Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 2 mm N/A 5 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $1,378.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $498.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A Standard N/A Not Equipped N/A N/A N/A Equipped N/A Not Equipped N/A N/A 2 mm N/A 10 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $763.00 N/A Add To Cart
Request Quote
N/A 42 mm N/A Standard N/A Not Equipped N/A N/A N/A Not Equipped N/A Equipped N/A N/A 2 mm N/A 10 kg N/A 100 N N/A 100 N N/A N/A N/A N/A $547.00 N/A Add To Cart
Request Quote
1 - 25 of 206 | Results Per Page | View |
 1 2 3 4 5 »