Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Hollow Rotary Actuators - DGII Series Closed Loop AZ Series Absolute Encoder
Actuator Components
The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
1 2
Clear
Filter
Frame Size (in)
- 2.36
- 3.35
- 5.12
- 7.87
Frame Size (mm)
- 60
- 85
- 130
- 200
Gear Ratio (X:1) (:1)
- 12
- 18
- 36
Motor Location
- Horizontal Mount
- Vertical Mount
Cable Direction
- Down
- Left
- Right
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Power Supply |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DGM85R-AZAC | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,120.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM85R-AZMC | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,311.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM130R-AZAC | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,393.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM130R-AZMC | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,639.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM200R-AZAC | Frame Size - 7.87 in200 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | $2,858.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM200R-AZMC | Frame Size - 7.87 in200 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | $3,131.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM85R-AZAK | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,120.00 | Power Supply - DC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM85R-AZMK | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,311.00 | Power Supply - DC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM130R-AZAK | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,393.00 | Power Supply - DC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM130R-AZMK | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,639.00 | Power Supply - DC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGM60-AZAK | Frame Size - 2.36 in60 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $1,183.00 | Power Supply - DC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R12-AZACL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,366.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R18-AZACL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,366.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R36-AZACL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,366.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R12-AZACR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,366.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R18-AZACR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,366.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R36-AZACR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,366.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R12-AZMCL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,561.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R18-AZMCL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,561.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R36-AZMCL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,561.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R12-AZMCR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,561.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R18-AZMCR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,561.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB85R36-AZMCR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,561.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB130R18-AZACL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,644.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
DGB130R36-AZACL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,644.00 | Power Supply - AC Input |
CAD
- ![]() |
Add To Cart
Request Quote |
1 2