This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM3LD005AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 1.97 in.50 mm | $1,045.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD010AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 3.94 in.100 mm | $1,045.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD015AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 5.91 in.150 mm | $1,082.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD020AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 7.87 in.200 mm | $1,082.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD025AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 9.84 in.250 mm | $1,120.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD030AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 11.81 in.300 mm | $1,120.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD035AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 13.78 in.350 mm | $1,157.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD040AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 15.75 in.400 mm | $1,157.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD045AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 17.72 in.450 mm | $1,196.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD050AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 19.69 in.500 mm | $1,196.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD055AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 21.65 in.550 mm | $1,233.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD060AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 23.62 in.600 mm | $1,233.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD065AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 25.59 in.650 mm | $1,271.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD070AZAC | Drive Method N/A Motorized Slide | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 27.56 in.700 mm | $1,271.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD005AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 1.97 in.50 mm | $1,045.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD010AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 3.94 in.100 mm | $1,045.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD015AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 5.91 in.150 mm | $1,082.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD020AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 7.87 in.200 mm | $1,082.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD025AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 9.84 in.250 mm | $1,120.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD030AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 11.81 in.300 mm | $1,120.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD035AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 13.78 in.350 mm | $1,157.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD040AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 15.75 in.400 mm | $1,157.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD045AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 17.72 in.450 mm | $1,196.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD050AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 19.69 in.500 mm | $1,196.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EZSM3LD055AZAK | Drive Method N/A Motorized Slide | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Reversed Motor (Left Side) | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 16.53 lb7.5 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 9.67 lb43 N | Stroke N/A 21.65 in.550 mm | $1,233.00 |
CAD
N/A |
Add To Cart
Request Quote |