COMPANY HEADER

The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

  • Linear motion mechanism with a leadscrew and a resin nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • For the 42 mm frame size, thrust and self locking force are both a max. 100 N
1 - 4 of 4 | Results Per Page | View |
1 

Item #

Frame Size

Compatible Motors

Stroke

Permissible Thrust Load

Permissible Speed

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Repetitive Positioning Accuracy

Self-Locking Force

Web Price

Add To Cart/Request Quote
N/A 42 mm N/A PKP Series N/A 50 mm N/A 100 N N/A 30 mm/s N/A 2 mm N/A 10 kg N/A 10 kg N/A ±0.05 mm N/A 100 N $203.00 Add To Cart
Request Quote
N/A 42 mm N/A PKP Series N/A 100 mm N/A 100 N N/A 30 mm/s N/A 2 mm N/A 10 kg N/A 10 kg N/A ±0.05 mm N/A 100 N $216.00 Add To Cart
Request Quote
N/A 42 mm N/A PKP Series N/A 200 mm N/A 100 N (∼80 mm/s) 50 N (∼180 mm/s) N/A 180 (50 N) mm/s80 (100 N) mm/s N/A 12 mm N/A 10 kg N/A 5 kg N/A ±0.05 mm N/A $241.00 Add To Cart
Request Quote
N/A 42 mm N/A PKP Series N/A 300 mm N/A 100 N (∼80 mm/s) 50 N (∼180 mm/s) N/A 180 (50 N) mm/s80 (100 N) mm/s N/A 12 mm N/A 10 kg N/A 5 kg N/A ±0.05 mm N/A $267.00 Add To Cart
Request Quote
1 - 4 of 4 | Results Per Page | View |
1