The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
Item # |
Frame Size |
Compatible Motors |
Stroke |
Permissible Speed |
Permissible Thrust Load |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Repetitive Positioning Accuracy |
Self-Locking Force |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LA422C05Z | Frame Size N/A 42 mm | Compatible Motors N/A AZ Series | Stroke N/A 50 mm | Permissible Speed N/A 30 mm/s | Permissible Thrust Load N/A 100 N | Lead N/A 2 mm | Max. Horizontal Transportable Mass N/A 10 kg | Max. Vertical Transportable Mass N/A 10 kg | Repetitive Positioning Accuracy N/A ±0.05 mm | Self-Locking Force N/A 100 N | $203.00 |
Add To Cart
Request Quote |
| LA422C10Z | Frame Size N/A 42 mm | Compatible Motors N/A AZ Series | Stroke N/A 100 mm | Permissible Speed N/A 30 mm/s | Permissible Thrust Load N/A 100 N | Lead N/A 2 mm | Max. Horizontal Transportable Mass N/A 10 kg | Max. Vertical Transportable Mass N/A 10 kg | Repetitive Positioning Accuracy N/A ±0.05 mm | Self-Locking Force N/A 100 N | $216.00 |
Add To Cart
Request Quote |
| LA4212C20Z | Frame Size N/A 42 mm | Compatible Motors N/A AZ Series | Stroke N/A 200 mm | Permissible Speed N/A 180 (50 N) mm/s80 (100 N) mm/s | Permissible Thrust Load N/A 100 N (∼80 mm/s) 50 N (∼180 mm/s) | Lead N/A 12 mm | Max. Horizontal Transportable Mass N/A 10 kg | Max. Vertical Transportable Mass N/A 5 kg | Repetitive Positioning Accuracy N/A ±0.05 mm | Self-Locking Force N/A | $241.00 |
Add To Cart
Request Quote |
| LA4212C30Z | Frame Size N/A 42 mm | Compatible Motors N/A AZ Series | Stroke N/A 300 mm | Permissible Speed N/A 180 (50 N) mm/s80 (100 N) mm/s | Permissible Thrust Load N/A 100 N (∼80 mm/s) 50 N (∼180 mm/s) | Lead N/A 12 mm | Max. Horizontal Transportable Mass N/A 10 kg | Max. Vertical Transportable Mass N/A 5 kg | Repetitive Positioning Accuracy N/A ±0.05 mm | Self-Locking Force N/A | $267.00 |
Add To Cart
Request Quote |