-
The Rotary Encoder is a small, thin, and lightweight standalone magnetic incremental encoder that can be installed in tight spaces.
- Outer diameter ϕ30 mm
- Incremental type
- Hollow shaft or round shaft type
- 100~4000 P/R
- Voltage, line driver, or open collector output
-
40 mm Rotary Encoders
(112)The Rotary Encoder is a small, thin, and lightweight standalone magnetic incremental encoder that can be installed in tight spaces.
- Outer diameter ϕ40 mm
- Incremental type
- Hollow shaft or round shaft type
- 100~4000 P/R
- Voltage, line driver, or open collector output
- IP20 or IP65 type