COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
276 - 300 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Not Equipped N/A 13.2 lb-in1.5 N·m N/A 6 ~ 106 $386.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 15 mm N/A Not Equipped N/A 18.5 lb-in2.1 N·m N/A 4.5 ~ 80 $386.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 15 mm N/A Not Equipped N/A 30 lb-in3.40 N·m N/A 3 ~ 53 $386.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 15 mm N/A Not Equipped N/A 49 lb-in5.6 N·m N/A 1.8 ~ 32 $386.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 15 mm N/A Not Equipped N/A 91 lb-in10.3 N·m N/A 0.9 ~ 16 $403.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Not Equipped N/A 181 lb-in20.5 N·m N/A 0.5 ~ 8 $403.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 15 mm N/A Equipped N/A 8.8 lb-in1 N·m N/A [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$515.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Equipped N/A 13.2 lb-in1.5 N·m N/A [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$515.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 15 mm N/A Equipped N/A 18.5 lb-in2.1 N·m N/A [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$515.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 15 mm N/A Equipped N/A 30 lb-in3.40 N·m N/A [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$515.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 15 mm N/A Equipped N/A 49 lb-in5.6 N·m N/A [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$515.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 15 mm N/A Equipped N/A 91 lb-in10.3 N·m N/A [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$532.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Equipped N/A 181 lb-in20.5 N·m N/A [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$532.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 15 mm N/A Not Equipped N/A 8.8 lb-in1 N·m N/A 9 ~ 160 $391.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Not Equipped N/A 13.2 lb-in1.5 N·m N/A 6 ~ 106 $391.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 15 mm N/A Not Equipped N/A 18.5 lb-in2.1 N·m N/A 4.5 ~ 80 $391.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 15 mm N/A Not Equipped N/A 30 lb-in3.40 N·m N/A 3 ~ 53 $391.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 15 mm N/A Not Equipped N/A 49 lb-in5.6 N·m N/A 1.8 ~ 32 $391.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 15 mm N/A Not Equipped N/A 91 lb-in10.3 N·m N/A 0.9 ~ 16 $408.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Not Equipped N/A 181 lb-in20.5 N·m N/A 0.5 ~ 8 $408.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 15 mm N/A Equipped N/A 8.8 lb-in1 N·m N/A [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
$519.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Equipped N/A 13.2 lb-in1.5 N·m N/A [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$519.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 15 mm N/A Equipped N/A 18.5 lb-in2.1 N·m N/A [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
$519.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 15 mm N/A Equipped N/A 30 lb-in3.40 N·m N/A [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$519.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 15 mm N/A Equipped N/A 49 lb-in5.6 N·m N/A [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$519.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
276 - 300 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »