This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM26GV-UA / 2GV5B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 2 lb-in0.23 N·m | Variable Speed Range (r/min) N/A 18 ~ 320 | $177.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV6B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 2.3 lb-in0.27 N·m | Variable Speed Range (r/min) N/A 15 ~ 266 | $177.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV7.5B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 3 lb-in0.34 N·m | Variable Speed Range (r/min) N/A 12 ~ 213 | $177.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV9B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 3.6 lb-in0.41 N·m | Variable Speed Range (r/min) N/A 10 ~ 177 | $177.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV12.5B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 4.90 lb-in0.56 N·m | Variable Speed Range (r/min) N/A 7.2 ~ 128 | $177.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV15B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 6 lb-in0.68 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $177.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV18B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) N/A 5 ~ 88 | $177.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV25B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 9.70 lb-in1.10 N·m | Variable Speed Range (r/min) N/A 3.6 ~ 64 | $186.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV30B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $186.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV36B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) N/A 2.5 ~ 44 | $186.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV50B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 19.40 lb-in2.20 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV60B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 23 lb-in2.60 N·m | Variable Speed Range (r/min) N/A 1.5 ~ 26 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV75B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 28 lb-in3.2 N·m | Variable Speed Range (r/min) N/A 1.2 ~ 21 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV90B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 34 lb-in3.90 N·m | Variable Speed Range (r/min) N/A 1 ~ 17.7 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV100B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 38 lb-in4.30 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV120B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 46 lb-in5.20 N·m | Variable Speed Range (r/min) N/A 0.75 ~ 13.3 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV150B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 0.6 ~ 10.6 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV180B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8.8 | $195.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV250B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 0.36 ~ 6.4 | $237.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV300B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 0.3 ~ 5.3 | $237.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-UA / 2GV360B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 0.25 ~ 4.4 | $237.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV5B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 1.85 lb-in2 lb-in0.21 N·m0.23 N·m |
Variable Speed Range (r/min)
N/A 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$178.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV6B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m |
Variable Speed Range (r/min)
N/A 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$178.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV7.5B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 2.7 lb-in3 lb-in0.31 N·m0.34 N·m |
Variable Speed Range (r/min)
N/A 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$178.00 |
CAD
N/A |
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV9B | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m |
Variable Speed Range (r/min)
N/A 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$178.00 |
CAD
N/A |
Add To Cart
Request Quote |