COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
301 - 325 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 15 mm N/A Equipped N/A 91 lb-in10.3 N·m N/A [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$536.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Equipped N/A 181 lb-in20.5 N·m N/A [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
$536.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A Not Equipped N/A 12.30 lb-in1.40 N·m N/A 18 ~ 320 $240.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Not Equipped N/A 15 lb-in1.70 N·m N/A 15 ~ 266 $240.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Not Equipped N/A 19.40 lb-in2.20 N·m N/A 12 ~ 213 $240.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Not Equipped N/A 23 lb-in2.60 N·m N/A 10 ~ 177 $240.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Not Equipped N/A 31 lb-in3.60 N·m N/A 7.2 ~ 128 $240.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 38 lb-in4.30 N·m N/A 6 ~ 106 $240.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Not Equipped N/A 46 lb-in5.20 N·m N/A 5 ~ 88 $240.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Not Equipped N/A 61 lb-in6.90 N·m N/A 3.6 ~ 64 $248.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 73 lb-in8.30 N·m N/A 3 ~ 53 $248.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Not Equipped N/A 87 lb-in9.9 N·m N/A 2.5 ~ 44 $248.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Not Equipped N/A 122 lb-in13.80 N·m N/A 1.8 ~ 32 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Not Equipped N/A 146 lb-in16.50 N·m N/A 1.5 ~ 26 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Not Equipped N/A 182 lb-in20.60 N·m N/A 1.2 ~ 21 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Not Equipped N/A 210 lb-in24.80 N·m N/A 1 ~ 17.7 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 240 lb-in27.50 N·m N/A 0.9 ~ 16 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.75 ~ 13.3 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.6 ~ 10.6 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.5 ~ 8.8 $256.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.36 ~ 6.4 $336.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.3 ~ 5.3 $336.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A Not Equipped N/A 12.30 lb-in1.40 N·m N/A 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$246.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Not Equipped N/A 15 lb-in1.70 N·m N/A 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$246.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Not Equipped N/A 19.40 lb-in2.20 N·m N/A 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$246.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
301 - 325 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »