COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
326 - 350 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Not Equipped N/A 23 lb-in2.60 N·m N/A 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$246.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Not Equipped N/A 31 lb-in3.60 N·m N/A 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$246.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 38 lb-in4.30 N·m N/A 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$246.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Not Equipped N/A 46 lb-in5.20 N·m N/A 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$246.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Not Equipped N/A 61 lb-in6.90 N·m N/A 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$254.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 73 lb-in8.30 N·m N/A 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$254.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Not Equipped N/A 87 lb-in9.9 N·m N/A 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$254.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Not Equipped N/A 122 lb-in13.80 N·m N/A 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Not Equipped N/A 146 lb-in16.50 N·m N/A 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Not Equipped N/A 182 lb-in20.60 N·m N/A 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Not Equipped N/A 210 lb-in24.80 N·m N/A 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 240 lb-in27.50 N·m N/A 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$262.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$342.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$342.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Equipped N/A 8.4 lb-in19.40 lb-in0.95 N·m2.20 N·m N/A [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$373.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Equipped N/A 9.70 lb-in23 lb-in1.10 N·m2.60 N·m N/A [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$373.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Equipped N/A 14.1 lb-in31 lb-in1.6 N·m3.60 N·m N/A [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$373.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Equipped N/A 16.8 lb-in38 lb-in1.9 N·m4.30 N·m N/A [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$373.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Equipped N/A 20 lb-in46 lb-in2.30 N·m5.20 N·m N/A [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$373.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Equipped N/A 26 lb-in61 lb-in3 N·m6.90 N·m N/A [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Equipped N/A 31 lb-in73 lb-in3.60 N·m8.30 N·m N/A [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Equipped N/A 38 lb-in87 lb-in4.30 N·m9.9 N·m N/A [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
326 - 350 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »