This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540GV-UAM / 5GV50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 53 lb-in122 lb-in6 N·m13.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV60B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 63 lb-in146 lb-in7.20 N·m16.50 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV75B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 79 lb-in182 lb-in9 N·m20.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV90B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 95 lb-in210 lb-in10.8 N·m24.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 17.7 [Deceleration Control: OFF] 1 ~ 17.7 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in240 lb-in12 N·m27.50 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV120B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 120 lb-in260 lb-in13.6 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV150B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 150 lb-in260 lb-in17 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV180B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 180 lb-in260 lb-in20.4 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
$389.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV250B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 250 lb-in260 lb-in28.4 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 6.4 [Deceleration Control: OFF] 0.36 ~ 6.4 |
$469.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV300B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 5.3 [Deceleration Control: OFF] 0.3 ~ 5.3 |
$469.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV7.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 8.4 lb-in19.40 lb-in0.95 N·m2.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$377.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV9B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 9.70 lb-in23 lb-in1.10 N·m2.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$377.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV12.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 14.1 lb-in31 lb-in1.6 N·m3.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$377.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 16.8 lb-in38 lb-in1.9 N·m4.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$377.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV18B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 20 lb-in46 lb-in2.30 N·m5.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$377.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV25B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 26 lb-in61 lb-in3 N·m6.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$385.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 31 lb-in73 lb-in3.60 N·m8.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$385.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV36B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 38 lb-in87 lb-in4.30 N·m9.9 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$385.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 53 lb-in122 lb-in6 N·m13.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV60B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 63 lb-in146 lb-in7.20 N·m16.50 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV75B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 79 lb-in182 lb-in9 N·m20.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV90B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 95 lb-in210 lb-in10.8 N·m24.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in240 lb-in12 N·m27.50 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV120B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 120 lb-in260 lb-in13.6 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV150B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 150 lb-in260 lb-in17 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |