This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540GV-ECM / 5GV180B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 180 lb-in260 lb-in20.4 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV250B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 250 lb-in260 lb-in28.4 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$473.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV300B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$473.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540A-UA | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 2.81 lb-in0.32 N·m | Variable Speed Range (r/min) N/A 90 ~ 1600 | $134.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540A-EC | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 2.81 lb-in0.32 N·m |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$140.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUA / 5H10B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) N/A 9 ~ 160 | $453.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUA / 5H15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 21 lb-in2.4 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $453.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUA / 5H20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 28 lb-in3.2 N·m | Variable Speed Range (r/min) N/A 4.5 ~ 80 | $453.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUA / 5H30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 42 lb-in4.8 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $453.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUA / 5H50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 70 lb-in8 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $453.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUA / 5H100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 155 lb-in17.6 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $487.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUA / 5H200B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 310 lb-in35.2 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8 | $487.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUAM / 5H10B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 14.1 lb-in1.6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 30 ~ 160 [Deceleration Control: OFF] 9 ~ 160 |
$596.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUAM / 5H15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 21 lb-in2.4 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$596.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUAM / 5H20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 28 lb-in3.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 15 ~ 80 [Deceleration Control: OFF] 4.5 ~ 80 |
$596.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUAM / 5H30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 42 lb-in4.8 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$596.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUAM / 5H50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 70 lb-in8 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$596.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUAM / 5H100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 155 lb-in17.6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$630.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KUAM / 5H200B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 310 lb-in35.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.5 ~ 8 [Deceleration Control: OFF] 0.5 ~ 8 |
$630.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5H10B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) N/A 9 ~ 160 | $457.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5H15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 21 lb-in2.4 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $457.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5H20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 28 lb-in3.2 N·m | Variable Speed Range (r/min) N/A 4.5 ~ 80 | $457.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5H30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 42 lb-in4.8 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $457.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5H50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 70 lb-in8 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $457.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5H100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 155 lb-in17.6 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $491.00 |
CAD
N/A
|
Add To Cart
Request Quote |