COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
401 - 425 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Not Equipped N/A 310 lb-in35.2 N·m N/A 0.5 ~ 8 $491.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 15 mm N/A Equipped N/A 14.1 lb-in1.6 N·m N/A [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
$601.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Equipped N/A 21 lb-in2.4 N·m N/A [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$601.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 15 mm N/A Equipped N/A 28 lb-in3.2 N·m N/A [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
$601.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 15 mm N/A Equipped N/A 42 lb-in4.8 N·m N/A [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$601.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 15 mm N/A Equipped N/A 70 lb-in8 N·m N/A [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$601.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 15 mm N/A Equipped N/A 155 lb-in17.6 N·m N/A [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$635.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Equipped N/A 310 lb-in35.2 N·m N/A [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
$635.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 18 mm N/A Not Equipped N/A 14.1 lb-in1.6 N·m N/A 9 ~ 160 $410.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 21 lb-in2.4 N·m N/A 6 ~ 106 $410.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 18 mm N/A Not Equipped N/A 28 lb-in3.2 N·m N/A 4.5 ~ 80 $410.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 42 lb-in4.8 N·m N/A 3 ~ 53 $410.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 18 mm N/A Not Equipped N/A 70 lb-in8 N·m N/A 1.8 ~ 32 $410.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 155 lb-in17.6 N·m N/A 0.9 ~ 16 $428.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 18 mm N/A Not Equipped N/A 310 lb-in35.2 N·m N/A 0.5 ~ 8 $428.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 18 mm N/A Equipped N/A 14.1 lb-in1.6 N·m N/A [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$553.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 18 mm N/A Equipped N/A 21 lb-in2.4 N·m N/A [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$553.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 18 mm N/A Equipped N/A 28 lb-in3.2 N·m N/A [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$553.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 18 mm N/A Equipped N/A 42 lb-in4.8 N·m N/A [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$553.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 18 mm N/A Equipped N/A 70 lb-in8 N·m N/A [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$553.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 18 mm N/A Equipped N/A 155 lb-in17.6 N·m N/A [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$571.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 18 mm N/A Equipped N/A 310 lb-in35.2 N·m N/A [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$571.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 18 mm N/A Not Equipped N/A 14.1 lb-in1.6 N·m N/A 9 ~ 160 $414.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 21 lb-in2.4 N·m N/A 6 ~ 106 $414.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 18 mm N/A Not Equipped N/A 28 lb-in3.2 N·m N/A 4.5 ~ 80 $414.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
401 - 425 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »