This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540KEC / 5L30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 42 lb-in4.8 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $414.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5L50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 70 lb-in8 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $414.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5L100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 155 lb-in17.6 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $432.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KEC / 5L200B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 310 lb-in35.2 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8 | $432.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KECM / 5L10B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 14.1 lb-in1.6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 30 ~ 140 [50 Hz] 30 ~ 160 [60 Hz] [Deceleration Control: OFF] 9 ~ 140 [50 Hz] 9 ~ 160 [60 Hz] |
$558.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KECM / 5L15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 21 lb-in2.4 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$558.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KECM / 5L20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 28 lb-in3.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 15 ~ 70 [50 Hz] 15 ~ 80 [60 Hz] [Deceleration Control: OFF] 4.5 ~ 70 [50 Hz] 4.5 ~ 80 [60 Hz] |
$558.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KECM / 5L30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 42 lb-in4.8 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$558.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KECM / 5L50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 70 lb-in8 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$558.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KECM / 5L100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 155 lb-in17.6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$576.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540KECM / 5L200B | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 310 lb-in35.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.5 ~ 7 [50 Hz] 1.5 ~ 8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7 [50 Hz] 0.5 ~ 8 [60 Hz] |
$576.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 19.40 lb-in2.20 N·m | Variable Speed Range (r/min) N/A 18 ~ 320 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH6B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 23 lb-in2.60 N·m | Variable Speed Range (r/min) N/A 15 ~ 266 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH7.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 29 lb-in3.30 N·m | Variable Speed Range (r/min) N/A 12 ~ 213 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH9B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 35 lb-in4 N·m | Variable Speed Range (r/min) N/A 10 ~ 177 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH12.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 48 lb-in5.50 N·m | Variable Speed Range (r/min) N/A 7.2 ~ 128 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 58 lb-in6.60 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH18B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 69 lb-in7.90 N·m | Variable Speed Range (r/min) N/A 5 ~ 88 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH25B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 92 lb-in10.50 N·m | Variable Speed Range (r/min) N/A 3.6 ~ 64 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 111 lb-in12.60 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH36B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 134 lb-in15.20 N·m | Variable Speed Range (r/min) N/A 2.5 ~ 44 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 186 lb-in21.10 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH60B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 220 lb-in25.30 N·m | Variable Speed Range (r/min) N/A 1.5 ~ 26 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH75B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 1.2 ~ 21 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH90B | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 1 ~ 17.7 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |