COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
451 - 475 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.9 ~ 16 $299.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.75 ~ 13.3 $312.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.6 ~ 10.6 $312.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.5 ~ 8.8 $312.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.36 ~ 6.4 $353.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.3 ~ 5.3 $353.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A Not Equipped N/A 19.40 lb-in2.20 N·m N/A 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$293.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Not Equipped N/A 23 lb-in2.60 N·m N/A 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$293.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Not Equipped N/A 29 lb-in3.30 N·m N/A 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$293.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Not Equipped N/A 35 lb-in4 N·m N/A 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$293.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Not Equipped N/A 48 lb-in5.50 N·m N/A 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$293.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 58 lb-in6.60 N·m N/A 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$293.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Not Equipped N/A 69 lb-in7.90 N·m N/A 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$293.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Not Equipped N/A 92 lb-in10.50 N·m N/A 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 111 lb-in12.60 N·m N/A 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Not Equipped N/A 134 lb-in15.20 N·m N/A 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Not Equipped N/A 186 lb-in21.10 N·m N/A 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Not Equipped N/A 220 lb-in25.30 N·m N/A 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$305.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$318.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$318.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$318.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 18 mm N/A Not Equipped N/A 260 lb-in30 N·m N/A 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$359.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
451 - 475 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »