COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
501 - 525 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Equipped N/A 47 lb-in111 lb-in5.40 N·m12.60 N·m N/A [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$457.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Equipped N/A 57 lb-in134 lb-in6.50 N·m15.20 N·m N/A [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$457.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Equipped N/A 79 lb-in186 lb-in9 N·m21.10 N·m N/A [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$457.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Equipped N/A 95 lb-in220 lb-in10.8 N·m25.30 N·m N/A [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$457.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Equipped N/A 119 lb-in260 lb-in13.50 N·m30 N·m N/A [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$457.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Equipped N/A 144 lb-in260 lb-in16.3 N·m30 N·m N/A [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$457.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Equipped N/A 160 lb-in260 lb-in18.1 N·m30 N·m N/A [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$457.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Equipped N/A 180 lb-in260 lb-in20.4 N·m30 N·m N/A [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$470.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Equipped N/A 220 lb-in260 lb-in25.5 N·m30 N·m N/A [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$470.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Equipped N/A 260 lb-in30 N·m N/A [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$470.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 18 mm N/A Equipped N/A 260 lb-in30 N·m N/A [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$511.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 18 mm N/A Equipped N/A 260 lb-in30 N·m N/A [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$511.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A Not Equipped N/A 4.31 lb-in0.49 N·m N/A 90 ~ 1600 $154.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A Not Equipped N/A 4.31 lb-in0.49 N·m N/A 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$160.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A Not Equipped N/A 29 lb-in3.30 N·m N/A 18 ~ 320 $309.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Not Equipped N/A 34 lb-in3.90 N·m N/A 15 ~ 266 $309.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Not Equipped N/A 43 lb-in4.9 N·m N/A 12 ~ 213 $309.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Not Equipped N/A 52 lb-in5.90 N·m N/A 10 ~ 177 $309.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Not Equipped N/A 72 lb-in8.2 N·m N/A 7.2 ~ 128 $309.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 87 lb-in9.9 N·m N/A 6 ~ 106 $309.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Not Equipped N/A 100 lb-in11.3 N·m N/A 5 ~ 88 $309.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Not Equipped N/A 138 lb-in15.7 N·m N/A 3.6 ~ 64 $333.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 166 lb-in18.8 N·m N/A 3 ~ 53 $333.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Not Equipped N/A 200 lb-in22.6 N·m N/A 2.5 ~ 44 $333.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Not Equipped N/A 270 lb-in31.4 N·m N/A 1.8 ~ 32 $333.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
501 - 525 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »