COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
526 - 550 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Not Equipped N/A 330 lb-in37.7 N·m N/A 1.5 ~ 26 $333.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 1.2 ~ 21 $344.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 1 ~ 17.7 $344.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.9 ~ 16 $344.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.75 ~ 13.3 $344.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.6 ~ 10.6 $344.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.5 ~ 8.8 $344.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A Not Equipped N/A 29 lb-in3.30 N·m N/A 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$314.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Not Equipped N/A 34 lb-in3.90 N·m N/A 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$314.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 18 mm N/A Not Equipped N/A 43 lb-in4.9 N·m N/A 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$314.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Not Equipped N/A 52 lb-in5.90 N·m N/A 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$314.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 18 mm N/A Not Equipped N/A 72 lb-in8.2 N·m N/A 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$314.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 87 lb-in9.9 N·m N/A 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$314.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Not Equipped N/A 100 lb-in11.3 N·m N/A 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$314.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 18 mm N/A Not Equipped N/A 138 lb-in15.7 N·m N/A 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$338.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 166 lb-in18.8 N·m N/A 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$338.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Not Equipped N/A 200 lb-in22.6 N·m N/A 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$338.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A Not Equipped N/A 270 lb-in31.4 N·m N/A 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$338.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Not Equipped N/A 330 lb-in37.7 N·m N/A 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$338.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$349.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$349.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$349.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$349.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$349.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in40 N·m N/A 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$349.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
526 - 550 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »