This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM590GVR-UAM / 5GVR7.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 19.40 lb-in43 lb-in2.20 N·m4.9 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$462.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR9B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 23 lb-in52 lb-in2.60 N·m5.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$462.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR12.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 31 lb-in72 lb-in3.60 N·m8.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$462.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 38 lb-in87 lb-in4.30 N·m9.9 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$462.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR18B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 44 lb-in100 lb-in5 N·m11.3 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$462.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR25B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 61 lb-in138 lb-in6.90 N·m15.7 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 12 ~ 64 [Deceleration Control: OFF] 3.6 ~ 64 |
$486.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 73 lb-in166 lb-in8.30 N·m18.8 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$486.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR36B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 87 lb-in200 lb-in9.9 N·m22.6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 8.3 ~ 44 [Deceleration Control: OFF] 2.5 ~ 44 |
$486.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 122 lb-in270 lb-in13.80 N·m31.4 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$486.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR60B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 146 lb-in330 lb-in16.50 N·m37.7 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
$486.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR75B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 171 lb-in350 lb-in19.4 N·m40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
$497.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR90B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 200 lb-in350 lb-in23.3 N·m40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 17.7 [Deceleration Control: OFF] 1 ~ 17.7 |
$497.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 220 lb-in350 lb-in25.9 N·m40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$497.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR120B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 270 lb-in350 lb-in31.1 N·m40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
$497.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR150B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 340 lb-in350 lb-in38.9 N·m40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
$497.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-UAM / 5GVR180B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 350 lb-in40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
$497.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR7.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 19.40 lb-in43 lb-in2.20 N·m4.9 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR9B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 23 lb-in52 lb-in2.60 N·m5.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR12.5B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 31 lb-in72 lb-in3.60 N·m8.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 38 lb-in87 lb-in4.30 N·m9.9 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR18B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 44 lb-in100 lb-in5 N·m11.3 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR25B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 61 lb-in138 lb-in6.90 N·m15.7 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$492.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 73 lb-in166 lb-in8.30 N·m18.8 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$492.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR36B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 87 lb-in200 lb-in9.9 N·m22.6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$492.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590GVR-ECM / 5GVR50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 122 lb-in270 lb-in13.80 N·m31.4 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$492.00 |
CAD
N/A
|
Add To Cart
Request Quote |