COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
576 - 600 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Equipped N/A 146 lb-in330 lb-in16.50 N·m37.7 N·m N/A [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$492.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A Equipped N/A 171 lb-in350 lb-in19.4 N·m40 N·m N/A [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$503.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Equipped N/A 200 lb-in350 lb-in23.3 N·m40 N·m N/A [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$503.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A Equipped N/A 220 lb-in350 lb-in25.9 N·m40 N·m N/A [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$503.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Equipped N/A 270 lb-in350 lb-in31.1 N·m40 N·m N/A [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$503.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A Equipped N/A 340 lb-in350 lb-in38.9 N·m40 N·m N/A [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$503.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Equipped N/A 350 lb-in40 N·m N/A [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$503.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A Not Equipped N/A 6.44 lb-in0.73 N·m N/A 90 ~ 1600 $175.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A Not Equipped N/A 6.44 lb-in0.73 N·m N/A 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$180.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 15 mm N/A Not Equipped N/A 36 lb-in4.1 N·m N/A 9 ~ 160 $511.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Not Equipped N/A 53 lb-in6.1 N·m N/A 6 ~ 106 $511.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 15 mm N/A Not Equipped N/A 73 lb-in8.30 N·m N/A 4.5 ~ 80 $511.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 15 mm N/A Not Equipped N/A 112 lb-in12.7 N·m N/A 3 ~ 53 $511.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 15 mm N/A Not Equipped N/A 182 lb-in20.60 N·m N/A 1.8 ~ 32 $511.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 15 mm N/A Not Equipped N/A 340 lb-in39.2 N·m N/A 0.9 ~ 16 $545.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Not Equipped N/A 470 lb-in53.9 N·m N/A 0.5 ~ 8 $545.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 15 mm N/A Equipped N/A 36 lb-in4.1 N·m N/A [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$677.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Equipped N/A 53 lb-in6.1 N·m N/A [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$677.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 15 mm N/A Equipped N/A 73 lb-in8.30 N·m N/A [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$677.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 15 mm N/A Equipped N/A 112 lb-in12.7 N·m N/A [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$677.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 15 mm N/A Equipped N/A 182 lb-in20.60 N·m N/A [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$677.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 15 mm N/A Equipped N/A 340 lb-in39.2 N·m N/A [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$711.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 15 mm N/A Equipped N/A 470 lb-in53.9 N·m N/A [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$711.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 15 mm N/A Not Equipped N/A 36 lb-in4.1 N·m N/A 9 ~ 160 $518.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 15 mm N/A Not Equipped N/A 53 lb-in6.1 N·m N/A 6 ~ 106 $518.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
576 - 600 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »