This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM590KEC / 5H20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 73 lb-in8.30 N·m | Variable Speed Range (r/min) N/A 4.5 ~ 80 | $518.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KEC / 5H30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 112 lb-in12.7 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $518.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KEC / 5H50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 182 lb-in20.60 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $518.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KEC / 5H100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 340 lb-in39.2 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $552.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KEC / 5H200B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 470 lb-in53.9 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8 | $552.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KECM / 5H10B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 36 lb-in4.1 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 30 ~ 140 [50 Hz] 30 ~ 160 [60 Hz] [Deceleration Control: OFF] 9 ~ 140 [50 Hz] 9 ~ 160 [60 Hz] |
$684.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KECM / 5H15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 53 lb-in6.1 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$684.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KECM / 5H20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 73 lb-in8.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 15 ~ 70 [50 Hz] 15 ~ 80 [60 Hz] [Deceleration Control: OFF] 4.5 ~ 70 [50 Hz] 4.5 ~ 80 [60 Hz] |
$684.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KECM / 5H30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 112 lb-in12.7 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$684.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KECM / 5H50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 182 lb-in20.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$684.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KECM / 5H100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 340 lb-in39.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$718.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KECM / 5H200B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 470 lb-in53.9 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.5 ~ 7 [50 Hz] 1.5 ~ 8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7 [50 Hz] 0.5 ~ 8 [60 Hz] |
$718.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUA / 5L10B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 36 lb-in4.1 N·m | Variable Speed Range (r/min) N/A 9 ~ 160 | $468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUA / 5L15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6.1 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUA / 5L20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 73 lb-in8.30 N·m | Variable Speed Range (r/min) N/A 4.5 ~ 80 | $468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUA / 5L30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 112 lb-in12.7 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUA / 5L50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 182 lb-in20.60 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $468.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUA / 5L100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 340 lb-in39.2 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $486.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUA / 5L200B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 470 lb-in53.9 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8 | $486.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUAM / 5L10B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 36 lb-in4.1 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 30 ~ 160 [Deceleration Control: OFF] 9 ~ 160 |
$634.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUAM / 5L15B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 53 lb-in6.1 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$634.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUAM / 5L20B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 73 lb-in8.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 15 ~ 80 [Deceleration Control: OFF] 4.5 ~ 80 |
$634.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUAM / 5L30B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 112 lb-in12.7 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$634.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUAM / 5L50B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 182 lb-in20.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$634.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM590KUAM / 5L100B | Frame Size N/A 3.54 in90 mm | Output Power N/A 90 W (1/8 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 340 lb-in39.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$652.00 |
CAD
N/A
|
Add To Cart
Request Quote |