COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
626 - 650 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 18 mm N/A Equipped N/A 470 lb-in53.9 N·m N/A [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$652.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 18 mm N/A Not Equipped N/A 36 lb-in4.1 N·m N/A 9 ~ 160 $475.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 53 lb-in6.1 N·m N/A 6 ~ 106 $475.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 18 mm N/A Not Equipped N/A 73 lb-in8.30 N·m N/A 4.5 ~ 80 $475.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 112 lb-in12.7 N·m N/A 3 ~ 53 $475.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 18 mm N/A Not Equipped N/A 182 lb-in20.60 N·m N/A 1.8 ~ 32 $475.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 18 mm N/A Not Equipped N/A 340 lb-in39.2 N·m N/A 0.9 ~ 16 $493.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 18 mm N/A Not Equipped N/A 470 lb-in53.9 N·m N/A 0.5 ~ 8 $493.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 18 mm N/A Equipped N/A 36 lb-in4.1 N·m N/A [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
$641.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 18 mm N/A Equipped N/A 53 lb-in6.1 N·m N/A [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$641.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 18 mm N/A Equipped N/A 73 lb-in8.30 N·m N/A [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
$641.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 18 mm N/A Equipped N/A 112 lb-in12.7 N·m N/A [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$641.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 18 mm N/A Equipped N/A 182 lb-in20.60 N·m N/A [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$641.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 18 mm N/A Equipped N/A 340 lb-in39.2 N·m N/A [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$659.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 18 mm N/A Equipped N/A 470 lb-in53.9 N·m N/A [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
$659.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 3/8 in. N/A Not Equipped N/A 2 lb-in0.23 N·m N/A 18 ~ 320 $177.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 3/8 in. N/A Not Equipped N/A 2.3 lb-in0.27 N·m N/A 15 ~ 266 $177.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 3/8 in. N/A Not Equipped N/A 3 lb-in0.34 N·m N/A 12 ~ 213 $177.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 3/8 in. N/A Not Equipped N/A 3.6 lb-in0.41 N·m N/A 10 ~ 177 $177.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 3/8 in. N/A Not Equipped N/A 4.90 lb-in0.56 N·m N/A 7.2 ~ 128 $177.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 3/8 in. N/A Not Equipped N/A 6 lb-in0.68 N·m N/A 6 ~ 106 $177.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 3/8 in. N/A Not Equipped N/A 7.1 lb-in0.81 N·m N/A 5 ~ 88 $177.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 3/8 in. N/A Not Equipped N/A 9.70 lb-in1.10 N·m N/A 3.6 ~ 64 $186.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 3/8 in. N/A Not Equipped N/A 11.5 lb-in1.3 N·m N/A 3 ~ 53 $186.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 3/8 in. N/A Not Equipped N/A 13.2 lb-in1.5 N·m N/A 2.5 ~ 44 $186.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
626 - 650 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »