This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM26GV-EC / 2GV100A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 35 lb-in38 lb-in4 N·m4.30 N·m |
Variable Speed Range (r/min)
N/A
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$196.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV120A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 41 lb-in46 lb-in4.7 N·m5.20 N·m |
Variable Speed Range (r/min)
N/A
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$196.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV150A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 49 lb-in53 lb-in5.6 N·m6 N·m |
Variable Speed Range (r/min)
N/A
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$196.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV180A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m |
Variable Speed Range (r/min)
N/A
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$196.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV250A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m |
Variable Speed Range (r/min)
N/A
0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$238.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV300A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m |
Variable Speed Range (r/min)
N/A
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$238.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-EC / 2GV360A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 53 lb-in6 N·m |
Variable Speed Range (r/min)
N/A
0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$238.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV7.5A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 1.77 lb-in3 lb-in0.20 N·m0.34 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$267.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV9A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 2.10 lb-in3.6 lb-in0.24 N·m0.41 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$267.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV12.5A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 3 lb-in4.90 lb-in0.34 N·m0.56 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$267.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV15A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 3.6 lb-in6 lb-in0.41 N·m0.68 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$267.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV18A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 4.30 lb-in7.1 lb-in0.49 N·m0.81 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$267.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV25A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 6 lb-in9.70 lb-in0.68 N·m1.10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 12 ~ 64 [Deceleration Control: OFF] 3.6 ~ 64 |
$276.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV30A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 6.8 lb-in11.5 lb-in0.77 N·m1.3 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$276.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV36A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 8.2 lb-in13.2 lb-in0.93 N·m1.5 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 8.3 ~ 44 [Deceleration Control: OFF] 2.5 ~ 44 |
$276.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV50A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 11.5 lb-in19.40 lb-in1.3 N·m2.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV60A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 13.2 lb-in23 lb-in1.5 N·m2.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV75A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 16.8 lb-in28 lb-in1.9 N·m3.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV90A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 20 lb-in34 lb-in2.30 N·m3.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 17.7 [Deceleration Control: OFF] 1 ~ 17.7 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV100A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 23 lb-in38 lb-in2.60 N·m4.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV120A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 27 lb-in46 lb-in3.1 N·m5.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV150A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 31 lb-in53 lb-in3.60 N·m6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV180A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 38 lb-in53 lb-in4.40 N·m6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
$285.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV250A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 53 lb-in6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 6.4 [Deceleration Control: OFF] 0.36 ~ 6.4 |
$327.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM26GV-UAM / 2GV300A | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 3/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 53 lb-in6 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 5.3 [Deceleration Control: OFF] 0.3 ~ 5.3 |
$327.00 |
CAD
N/A
|
Add To Cart
Request Quote |