COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
701 - 725 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 3/8 in. N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
0.83 ~ 4.4

[Deceleration Control: OFF]
0.25 ~ 4.4
$327.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 3/8 in. N/A Equipped N/A 1.77 lb-in2.7 lb-in3 lb-in0.20 N·m0.31 N·m0.34 N·m N/A [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$270.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 3/8 in. N/A Equipped N/A 2.10 lb-in3.2 lb-in3.6 lb-in0.24 N·m0.37 N·m0.41 N·m N/A [Deceleration Control: ON]
33 ~ 155 [50 Hz]
33 ~ 177 [60 Hz]

[Deceleration Control: OFF]
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$270.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 3/8 in. N/A Equipped N/A 3 lb-in4.6 lb-in4.90 lb-in0.34 N·m0.52 N·m0.56 N·m N/A [Deceleration Control: ON]
24 ~ 112 [50 Hz]
24 ~ 128 [60 Hz]

[Deceleration Control: OFF]
7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$270.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 3/8 in. N/A Equipped N/A 3.6 lb-in5.4 lb-in6 lb-in0.41 N·m0.62 N·m0.68 N·m N/A [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$270.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 3/8 in. N/A Equipped N/A 4.30 lb-in6.6 lb-in7.1 lb-in0.49 N·m0.75 N·m0.81 N·m N/A [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$270.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 3/8 in. N/A Equipped N/A 6 lb-in8.8 lb-in9.70 lb-in0.68 N·m1 N·m1.10 N·m N/A [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$279.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 3/8 in. N/A Equipped N/A 6.8 lb-in10.6 lb-in11.5 lb-in0.77 N·m1.2 N·m1.3 N·m N/A [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$279.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 3/8 in. N/A Equipped N/A 8.2 lb-in12.30 lb-in13.2 lb-in0.93 N·m1.40 N·m1.5 N·m N/A [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$279.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 3/8 in. N/A Equipped N/A 11.5 lb-in17.70 lb-in19.40 lb-in1.3 N·m2 N·m2.20 N·m N/A [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 3/8 in. N/A Equipped N/A 13.2 lb-in21 lb-in23 lb-in1.5 N·m2.4 N·m2.60 N·m N/A [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 3/8 in. N/A Equipped N/A 16.8 lb-in26 lb-in28 lb-in1.9 N·m3 N·m3.2 N·m N/A [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 3/8 in. N/A Equipped N/A 20 lb-in31 lb-in34 lb-in2.30 N·m3.60 N·m3.90 N·m N/A [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 3/8 in. N/A Equipped N/A 23 lb-in35 lb-in38 lb-in2.60 N·m4 N·m4.30 N·m N/A [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 3/8 in. N/A Equipped N/A 27 lb-in41 lb-in46 lb-in3.1 N·m4.7 N·m5.20 N·m N/A [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 3/8 in. N/A Equipped N/A 31 lb-in49 lb-in53 lb-in3.60 N·m5.6 N·m6 N·m N/A [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 3/8 in. N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 3/8 in. N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$330.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 3/8 in. N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$330.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 3/8 in. N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$330.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 1/2 in. N/A Not Equipped N/A 4.90 lb-in0.56 N·m N/A 18 ~ 320 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 1/2 in. N/A Not Equipped N/A 6 lb-in0.68 N·m N/A 15 ~ 266 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 1/2 in. N/A Not Equipped N/A 7.40 lb-in0.84 N·m N/A 12 ~ 213 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 1/2 in. N/A Not Equipped N/A 8.8 lb-in1 N·m N/A 10 ~ 177 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 1/2 in. N/A Not Equipped N/A 12.30 lb-in1.40 N·m N/A 7.2 ~ 128 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
701 - 725 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »