COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 1/2 in. N/A Not Equipped N/A 15 lb-in1.70 N·m N/A 6 ~ 106 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 1/2 in. N/A Not Equipped N/A 17.70 lb-in2 N·m N/A 5 ~ 88 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 1/2 in. N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 3.6 ~ 64 $197.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 1/2 in. N/A Not Equipped N/A 28 lb-in3.2 N·m N/A 3 ~ 53 $197.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 1/2 in. N/A Not Equipped N/A 34 lb-in3.90 N·m N/A 2.5 ~ 44 $197.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 1/2 in. N/A Not Equipped N/A 47 lb-in5.40 N·m N/A 1.8 ~ 32 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 1/2 in. N/A Not Equipped N/A 57 lb-in6.50 N·m N/A 1.5 ~ 26 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 1/2 in. N/A Not Equipped N/A 71 lb-in8.10 N·m N/A 1.2 ~ 21 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 1/2 in. N/A Not Equipped N/A 85 lb-in9.70 N·m N/A 1 ~ 17.7 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.9 ~ 16 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.75 ~ 13.3 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.6 ~ 10.6 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.5 ~ 8.8 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.36 ~ 6.4 $247.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.3 ~ 5.3 $247.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.25 ~ 4.4 $247.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 1/2 in. N/A Not Equipped N/A 4.7 lb-in4.90 lb-in0.54 N·m0.56 N·m N/A 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$193.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 1/2 in. N/A Not Equipped N/A 5.7 lb-in6 lb-in0.65 N·m0.68 N·m N/A 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$193.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 1/2 in. N/A Not Equipped N/A 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m N/A 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$193.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 1/2 in. N/A Not Equipped N/A 8.5 lb-in8.8 lb-in0.97 N·m1 N·m N/A 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$193.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 1/2 in. N/A Not Equipped N/A 12.30 lb-in1.40 N·m N/A 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$193.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 1/2 in. N/A Not Equipped N/A 14.1 lb-in15 lb-in1.6 N·m1.70 N·m N/A 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$193.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 1/2 in. N/A Not Equipped N/A 16.8 lb-in17.70 lb-in1.9 N·m2 N·m N/A 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$193.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 1/2 in. N/A Not Equipped N/A 23 lb-in24 lb-in2.70 N·m2.80 N·m N/A 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$201.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 1/2 in. N/A Not Equipped N/A 27 lb-in28 lb-in3.1 N·m3.2 N·m N/A 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$201.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »