COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
751 - 775 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 1/2 in. N/A Not Equipped N/A 32 lb-in34 lb-in3.7 N·m3.90 N·m N/A 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$201.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 1/2 in. N/A Not Equipped N/A 46 lb-in47 lb-in5.20 N·m5.40 N·m N/A 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 1/2 in. N/A Not Equipped N/A 54 lb-in57 lb-in6.2 N·m6.50 N·m N/A 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 1/2 in. N/A Not Equipped N/A 68 lb-in71 lb-in7.7 N·m8.10 N·m N/A 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 1/2 in. N/A Not Equipped N/A 82 lb-in85 lb-in9.3 N·m9.70 N·m N/A 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$251.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$251.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 1/2 in. N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$251.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 1/2 in. N/A Equipped N/A 3 lb-in7.40 lb-in0.34 N·m0.84 N·m N/A [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$281.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 1/2 in. N/A Equipped N/A 3.6 lb-in8.8 lb-in0.41 N·m1 N·m N/A [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$281.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 1/2 in. N/A Equipped N/A 4.90 lb-in12.30 lb-in0.56 N·m1.40 N·m N/A [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$281.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 1/2 in. N/A Equipped N/A 6 lb-in15 lb-in0.68 N·m1.70 N·m N/A [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$281.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 1/2 in. N/A Equipped N/A 7.1 lb-in17.70 lb-in0.81 N·m2 N·m N/A [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$281.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 1/2 in. N/A Equipped N/A 9.70 lb-in24 lb-in1.10 N·m2.80 N·m N/A [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$289.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 1/2 in. N/A Equipped N/A 11.5 lb-in28 lb-in1.3 N·m3.2 N·m N/A [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$289.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 1/2 in. N/A Equipped N/A 13.2 lb-in34 lb-in1.5 N·m3.90 N·m N/A [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$289.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 1/2 in. N/A Equipped N/A 19.40 lb-in47 lb-in2.20 N·m5.40 N·m N/A [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$301.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 1/2 in. N/A Equipped N/A 23 lb-in57 lb-in2.60 N·m6.50 N·m N/A [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
$301.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 1/2 in. N/A Equipped N/A 28 lb-in71 lb-in3.2 N·m8.10 N·m N/A [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
$301.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 1/2 in. N/A Equipped N/A 34 lb-in85 lb-in3.90 N·m9.70 N·m N/A [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
$301.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 1/2 in. N/A Equipped N/A 38 lb-in88 lb-in4.30 N·m10 N·m N/A [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$301.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
751 - 775 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »