This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM315GV-UAM / 3GV120A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 46 lb-in88 lb-in5.20 N·m10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
$301.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UAM / 3GV150A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 53 lb-in88 lb-in6.1 N·m10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
$301.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UAM / 3GV180A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 64 lb-in88 lb-in7.3 N·m10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
$301.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UAM / 3GV250A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 6.4 [Deceleration Control: OFF] 0.36 ~ 6.4 |
$339.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UAM / 3GV300A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 5.3 [Deceleration Control: OFF] 0.3 ~ 5.3 |
$339.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UAM / 3GV360A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 0.83 ~ 4.4 [Deceleration Control: OFF] 0.25 ~ 4.4 |
$339.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV7.5A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 3 lb-in7.1 lb-in7.40 lb-in0.34 N·m0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$283.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV9A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 3.6 lb-in8.5 lb-in8.8 lb-in0.41 N·m0.97 N·m1 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$283.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV12.5A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$283.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV15A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 6 lb-in14.1 lb-in15 lb-in0.68 N·m1.6 N·m1.70 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$283.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV18A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 7.1 lb-in16.8 lb-in17.70 lb-in0.81 N·m1.9 N·m2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$283.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV25A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 9.70 lb-in23 lb-in24 lb-in1.10 N·m2.70 N·m2.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$291.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV30A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 11.5 lb-in27 lb-in28 lb-in1.3 N·m3.1 N·m3.2 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$291.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV36A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 13.2 lb-in32 lb-in34 lb-in1.5 N·m3.7 N·m3.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$291.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV50A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 19.40 lb-in46 lb-in47 lb-in2.20 N·m5.20 N·m5.40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV60A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 23 lb-in54 lb-in57 lb-in2.60 N·m6.2 N·m6.50 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV75A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 28 lb-in68 lb-in71 lb-in3.2 N·m7.7 N·m8.10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV90A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 34 lb-in82 lb-in85 lb-in3.90 N·m9.3 N·m9.70 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV100A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV120A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV150A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV180A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV250A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$341.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV300A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$341.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV360A | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 1/2 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$341.00 |
CAD
N/A
|
Add To Cart
Request Quote |