This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM425GV-UAM / 4GV50A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 30 lb-in77 lb-in3.40 N·m8.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV60A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 36 lb-in93 lb-in4.1 N·m10.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV75A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 46 lb-in116 lb-in5.20 N·m13.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV90A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 54 lb-in140 lb-in6.2 N·m15.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 17.7 [Deceleration Control: OFF] 1 ~ 17.7 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV100A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 61 lb-in141 lb-in6.90 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV120A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 73 lb-in141 lb-in8.30 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV150A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 85 lb-in141 lb-in9.70 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV180A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 103 lb-in141 lb-in11.70 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
$337.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV250A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 141 lb-in16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 6.4 [Deceleration Control: OFF] 0.36 ~ 6.4 |
$380.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV300A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 141 lb-in16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 5.3 [Deceleration Control: OFF] 0.3 ~ 5.3 |
$380.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UAM / 4GV360A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 141 lb-in16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 0.83 ~ 4.4 [Deceleration Control: OFF] 0.25 ~ 4.4 |
$380.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV7.5A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 4.7 lb-in12.30 lb-in0.54 N·m1.40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$325.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV9A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 5.7 lb-in15 lb-in0.65 N·m1.70 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$325.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV12.5A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 7.9 lb-in20 lb-in0.9 N·m2.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$325.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV15A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 9.70 lb-in24 lb-in1.10 N·m2.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$325.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV18A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 11.5 lb-in29 lb-in1.3 N·m3.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$325.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV25A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 15.90 lb-in40 lb-in1.80 N·m4.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$333.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV30A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 18.5 lb-in46 lb-in2.1 N·m5.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$333.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV36A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 22 lb-in55 lb-in2.5 N·m6.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$333.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV50A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 30 lb-in77 lb-in3.40 N·m8.80 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV60A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 36 lb-in93 lb-in4.1 N·m10.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV75A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 46 lb-in116 lb-in5.20 N·m13.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV90A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 54 lb-in140 lb-in6.2 N·m15.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV100A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 61 lb-in141 lb-in6.90 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV120A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 73 lb-in141 lb-in8.30 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |