This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM425GV-ECM / 4GV150A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 85 lb-in141 lb-in9.70 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV180A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 103 lb-in141 lb-in11.70 N·m16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$343.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV250A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 141 lb-in16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$386.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV300A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 141 lb-in16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$386.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-ECM / 4GV360A | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 5/8 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 141 lb-in16 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$386.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 12.30 lb-in1.40 N·m | Variable Speed Range (r/min) N/A 18 ~ 320 | $240.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV6A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 15 lb-in1.70 N·m | Variable Speed Range (r/min) N/A 15 ~ 266 | $240.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV7.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 19.40 lb-in2.20 N·m | Variable Speed Range (r/min) N/A 12 ~ 213 | $240.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV9A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 23 lb-in2.60 N·m | Variable Speed Range (r/min) N/A 10 ~ 177 | $240.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV12.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 31 lb-in3.60 N·m | Variable Speed Range (r/min) N/A 7.2 ~ 128 | $240.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV15A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 38 lb-in4.30 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $240.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV18A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 46 lb-in5.20 N·m | Variable Speed Range (r/min) N/A 5 ~ 88 | $240.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV25A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 61 lb-in6.90 N·m | Variable Speed Range (r/min) N/A 3.6 ~ 64 | $248.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV30A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 73 lb-in8.30 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $248.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV36A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 87 lb-in9.9 N·m | Variable Speed Range (r/min) N/A 2.5 ~ 44 | $248.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV50A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 122 lb-in13.80 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV60A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 146 lb-in16.50 N·m | Variable Speed Range (r/min) N/A 1.5 ~ 26 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV75A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 182 lb-in20.60 N·m | Variable Speed Range (r/min) N/A 1.2 ~ 21 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV90A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 210 lb-in24.80 N·m | Variable Speed Range (r/min) N/A 1 ~ 17.7 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV100A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 240 lb-in27.50 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV120A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.75 ~ 13.3 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV150A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.6 ~ 10.6 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV180A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8.8 | $256.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV250A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.36 ~ 6.4 | $336.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UA / 5GV300A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.3 ~ 5.3 | $336.00 |
CAD
N/A
|
Add To Cart
Request Quote |