This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540GV-EC / 5GV5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
N/A
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$246.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV6A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 15 lb-in1.70 N·m |
Variable Speed Range (r/min)
N/A
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$246.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV7.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 19.40 lb-in2.20 N·m |
Variable Speed Range (r/min)
N/A
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$246.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV9A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 23 lb-in2.60 N·m |
Variable Speed Range (r/min)
N/A
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$246.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV12.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 31 lb-in3.60 N·m |
Variable Speed Range (r/min)
N/A
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$246.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV15A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 38 lb-in4.30 N·m |
Variable Speed Range (r/min)
N/A
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$246.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV18A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 46 lb-in5.20 N·m |
Variable Speed Range (r/min)
N/A
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$246.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV25A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 61 lb-in6.90 N·m |
Variable Speed Range (r/min)
N/A
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$254.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV30A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 73 lb-in8.30 N·m |
Variable Speed Range (r/min)
N/A
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$254.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV36A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 87 lb-in9.9 N·m |
Variable Speed Range (r/min)
N/A
2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$254.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV50A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 122 lb-in13.80 N·m |
Variable Speed Range (r/min)
N/A
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV60A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 146 lb-in16.50 N·m |
Variable Speed Range (r/min)
N/A
1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV75A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 182 lb-in20.60 N·m |
Variable Speed Range (r/min)
N/A
1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV90A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 210 lb-in24.80 N·m |
Variable Speed Range (r/min)
N/A
1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV100A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 240 lb-in27.50 N·m |
Variable Speed Range (r/min)
N/A
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV120A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV150A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV180A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$262.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV250A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$342.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV300A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$342.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV7.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 8.4 lb-in19.40 lb-in0.95 N·m2.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$373.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV9A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 9.70 lb-in23 lb-in1.10 N·m2.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$373.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV12.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 14.1 lb-in31 lb-in1.6 N·m3.60 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$373.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV15A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 16.8 lb-in38 lb-in1.9 N·m4.30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$373.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV18A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 20 lb-in46 lb-in2.30 N·m5.20 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$373.00 |
CAD
N/A
|
Add To Cart
Request Quote |