COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
926 - 950 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 3/4 in. N/A Equipped N/A 26 lb-in61 lb-in3 N·m6.90 N·m N/A [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 3/4 in. N/A Equipped N/A 31 lb-in73 lb-in3.60 N·m8.30 N·m N/A [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 3/4 in. N/A Equipped N/A 38 lb-in87 lb-in4.30 N·m9.9 N·m N/A [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$381.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 3/4 in. N/A Equipped N/A 53 lb-in122 lb-in6 N·m13.80 N·m N/A [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 3/4 in. N/A Equipped N/A 63 lb-in146 lb-in7.20 N·m16.50 N·m N/A [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 3/4 in. N/A Equipped N/A 79 lb-in182 lb-in9 N·m20.60 N·m N/A [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 3/4 in. N/A Equipped N/A 95 lb-in210 lb-in10.8 N·m24.80 N·m N/A [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 3/4 in. N/A Equipped N/A 106 lb-in240 lb-in12 N·m27.50 N·m N/A [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 3/4 in. N/A Equipped N/A 120 lb-in260 lb-in13.6 N·m30 N·m N/A [Deceleration Control: ON]
2.5 ~ 13.3

[Deceleration Control: OFF]
0.75 ~ 13.3
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 3/4 in. N/A Equipped N/A 150 lb-in260 lb-in17 N·m30 N·m N/A [Deceleration Control: ON]
2 ~ 10.6

[Deceleration Control: OFF]
0.6 ~ 10.6
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 3/4 in. N/A Equipped N/A 180 lb-in260 lb-in20.4 N·m30 N·m N/A [Deceleration Control: ON]
1.6 ~ 8.8

[Deceleration Control: OFF]
0.5 ~ 8.8
$389.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 3/4 in. N/A Equipped N/A 250 lb-in260 lb-in28.4 N·m30 N·m N/A [Deceleration Control: ON]
1.2 ~ 6.4

[Deceleration Control: OFF]
0.36 ~ 6.4
$469.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 3/4 in. N/A Equipped N/A 260 lb-in30 N·m N/A [Deceleration Control: ON]
1 ~ 5.3

[Deceleration Control: OFF]
0.3 ~ 5.3
$469.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 3/4 in. N/A Equipped N/A 8.4 lb-in19.40 lb-in0.95 N·m2.20 N·m N/A [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$377.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 3/4 in. N/A Equipped N/A 9.70 lb-in23 lb-in1.10 N·m2.60 N·m N/A [Deceleration Control: ON]
33 ~ 155 [50 Hz]
33 ~ 177 [60 Hz]

[Deceleration Control: OFF]
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$377.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 3/4 in. N/A Equipped N/A 14.1 lb-in31 lb-in1.6 N·m3.60 N·m N/A [Deceleration Control: ON]
24 ~ 112 [50 Hz]
24 ~ 128 [60 Hz]

[Deceleration Control: OFF]
7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$377.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 3/4 in. N/A Equipped N/A 16.8 lb-in38 lb-in1.9 N·m4.30 N·m N/A [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$377.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 3/4 in. N/A Equipped N/A 20 lb-in46 lb-in2.30 N·m5.20 N·m N/A [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$377.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 3/4 in. N/A Equipped N/A 26 lb-in61 lb-in3 N·m6.90 N·m N/A [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$385.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 3/4 in. N/A Equipped N/A 31 lb-in73 lb-in3.60 N·m8.30 N·m N/A [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$385.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 3/4 in. N/A Equipped N/A 38 lb-in87 lb-in4.30 N·m9.9 N·m N/A [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$385.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 3/4 in. N/A Equipped N/A 53 lb-in122 lb-in6 N·m13.80 N·m N/A [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$393.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 3/4 in. N/A Equipped N/A 63 lb-in146 lb-in7.20 N·m16.50 N·m N/A [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$393.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 3/4 in. N/A Equipped N/A 79 lb-in182 lb-in9 N·m20.60 N·m N/A [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$393.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 3/4 in. N/A Equipped N/A 95 lb-in210 lb-in10.8 N·m24.80 N·m N/A [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$393.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
926 - 950 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40