This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540GV-ECM / 5GV100A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in240 lb-in12 N·m27.50 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV120A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 120 lb-in260 lb-in13.6 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV150A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 150 lb-in260 lb-in17 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV180A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 180 lb-in260 lb-in20.4 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$393.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV250A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 250 lb-in260 lb-in28.4 N·m30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$473.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM540GV-ECM / 5GV300A | Frame Size N/A 3.54 in90 mm | Output Power N/A 40 W (1/19 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 260 lb-in30 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$473.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 19.40 lb-in2.20 N·m | Variable Speed Range (r/min) N/A 18 ~ 320 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH6A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 23 lb-in2.60 N·m | Variable Speed Range (r/min) N/A 15 ~ 266 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH7.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 29 lb-in3.30 N·m | Variable Speed Range (r/min) N/A 12 ~ 213 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH9A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 35 lb-in4 N·m | Variable Speed Range (r/min) N/A 10 ~ 177 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH12.5A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 48 lb-in5.50 N·m | Variable Speed Range (r/min) N/A 7.2 ~ 128 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH15A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 58 lb-in6.60 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH18A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 69 lb-in7.90 N·m | Variable Speed Range (r/min) N/A 5 ~ 88 | $287.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH25A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 92 lb-in10.50 N·m | Variable Speed Range (r/min) N/A 3.6 ~ 64 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH30A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 111 lb-in12.60 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH36A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 134 lb-in15.20 N·m | Variable Speed Range (r/min) N/A 2.5 ~ 44 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH50A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 186 lb-in21.10 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH60A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 220 lb-in25.30 N·m | Variable Speed Range (r/min) N/A 1.5 ~ 26 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH75A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 1.2 ~ 21 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH90A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 1 ~ 17.7 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH100A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | $299.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH120A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.75 ~ 13.3 | $312.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH150A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.6 ~ 10.6 | $312.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH180A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8.8 | $312.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM560GVH-UA / 5GVH250A | Frame Size N/A 3.54 in90 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 3/4 in. | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 260 lb-in30 N·m | Variable Speed Range (r/min) N/A 0.36 ~ 6.4 | $353.00 |
CAD
N/A
|
Add To Cart
Request Quote |