COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
76 - 100 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 10 mm N/A Equipped N/A 31 lb-in49 lb-in53 lb-in3.60 N·m5.6 N·m6 N·m N/A [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 10 mm N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$288.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 10 mm N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$330.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 10 mm N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$330.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 10 mm N/A Equipped N/A 53 lb-in6 N·m N/A [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$330.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A 6 mm N/A Not Equipped N/A 0.44 lb-in0.05 N·m N/A 90 ~ 1600 $98.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A 6 mm N/A Not Equipped N/A 0.406 lb-in0.444 lb-in0.046 N·m0.05 N·m N/A 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$99.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 12 mm N/A Not Equipped N/A 4.90 lb-in0.56 N·m N/A 18 ~ 320 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 12 mm N/A Not Equipped N/A 6 lb-in0.68 N·m N/A 15 ~ 266 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 12 mm N/A Not Equipped N/A 7.40 lb-in0.84 N·m N/A 12 ~ 213 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 12 mm N/A Not Equipped N/A 8.8 lb-in1 N·m N/A 10 ~ 177 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 12 mm N/A Not Equipped N/A 12.30 lb-in1.40 N·m N/A 7.2 ~ 128 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 12 mm N/A Not Equipped N/A 15 lb-in1.70 N·m N/A 6 ~ 106 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 12 mm N/A Not Equipped N/A 17.70 lb-in2 N·m N/A 5 ~ 88 $189.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 12 mm N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 3.6 ~ 64 $197.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 12 mm N/A Not Equipped N/A 28 lb-in3.2 N·m N/A 3 ~ 53 $197.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 12 mm N/A Not Equipped N/A 34 lb-in3.90 N·m N/A 2.5 ~ 44 $197.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 12 mm N/A Not Equipped N/A 47 lb-in5.40 N·m N/A 1.8 ~ 32 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 12 mm N/A Not Equipped N/A 57 lb-in6.50 N·m N/A 1.5 ~ 26 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 12 mm N/A Not Equipped N/A 71 lb-in8.10 N·m N/A 1.2 ~ 21 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 12 mm N/A Not Equipped N/A 85 lb-in9.70 N·m N/A 1 ~ 17.7 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 12 mm N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.9 ~ 16 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 12 mm N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.75 ~ 13.3 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 12 mm N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.6 ~ 10.6 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.76 in70 mm N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 12 mm N/A Not Equipped N/A 88 lb-in10 N·m N/A 0.5 ~ 8.8 $209.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »