This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM315GV-UA / 3GV250B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m | Variable Speed Range (r/min) N/A 0.36 ~ 6.4 | $247.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV300B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m | Variable Speed Range (r/min) N/A 0.3 ~ 5.3 | $247.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UA / 3GV360B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m | Variable Speed Range (r/min) N/A 0.25 ~ 4.4 | $247.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV5B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 4.7 lb-in4.90 lb-in0.54 N·m0.56 N·m |
Variable Speed Range (r/min)
N/A
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$193.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV6B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 5.7 lb-in6 lb-in0.65 N·m0.68 N·m |
Variable Speed Range (r/min)
N/A
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$193.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV7.5B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
N/A
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$193.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV9B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 8.5 lb-in8.8 lb-in0.97 N·m1 N·m |
Variable Speed Range (r/min)
N/A
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$193.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV12.5B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
N/A
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$193.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV15B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 14.1 lb-in15 lb-in1.6 N·m1.70 N·m |
Variable Speed Range (r/min)
N/A
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$193.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV18B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 16.8 lb-in17.70 lb-in1.9 N·m2 N·m |
Variable Speed Range (r/min)
N/A
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$193.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV25B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 23 lb-in24 lb-in2.70 N·m2.80 N·m |
Variable Speed Range (r/min)
N/A
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$201.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV30B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 27 lb-in28 lb-in3.1 N·m3.2 N·m |
Variable Speed Range (r/min)
N/A
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$201.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV36B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 32 lb-in34 lb-in3.7 N·m3.90 N·m |
Variable Speed Range (r/min)
N/A
2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$201.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV50B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 46 lb-in47 lb-in5.20 N·m5.40 N·m |
Variable Speed Range (r/min)
N/A
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV60B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 54 lb-in57 lb-in6.2 N·m6.50 N·m |
Variable Speed Range (r/min)
N/A
1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV75B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 68 lb-in71 lb-in7.7 N·m8.10 N·m |
Variable Speed Range (r/min)
N/A
1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV90B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 82 lb-in85 lb-in9.3 N·m9.70 N·m |
Variable Speed Range (r/min)
N/A
1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV100B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV120B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV150B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV180B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$213.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV250B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$251.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV300B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$251.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-EC / 3GV360B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$251.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-UAM / 3GV7.5B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 3 lb-in7.40 lb-in0.34 N·m0.84 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$281.00 |
CAD
N/A
|
Add To Cart
Request Quote |