This category has 1,100 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM315GV-ECM / 3GV36B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 13.2 lb-in32 lb-in34 lb-in1.5 N·m3.7 N·m3.90 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$291.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV50B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 19.40 lb-in46 lb-in47 lb-in2.20 N·m5.20 N·m5.40 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV60B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 23 lb-in54 lb-in57 lb-in2.60 N·m6.2 N·m6.50 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV75B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 28 lb-in68 lb-in71 lb-in3.2 N·m7.7 N·m8.10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV90B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 34 lb-in82 lb-in85 lb-in3.90 N·m9.3 N·m9.70 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV100B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV120B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV150B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV180B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$303.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV250B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$341.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV300B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$341.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315GV-ECM / 3GV360B | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 12 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 88 lb-in10 N·m |
Variable Speed Range (r/min)
N/A
[Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$341.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315A-UA | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 6 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 1.11 lb-in0.13 N·m | Variable Speed Range (r/min) N/A 90 ~ 1600 | $103.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM315A-EC | Frame Size N/A 2.76 in70 mm | Output Power N/A 15 W (1/50 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 6 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 1.063 lb-in1.106 lb-in0.12 N·m0.125 N·m |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$107.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV5B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 8.10 lb-in0.92 N·m | Variable Speed Range (r/min) N/A 18 ~ 320 | $202.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV6B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 9.70 lb-in1.10 N·m | Variable Speed Range (r/min) N/A 15 ~ 266 | $202.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV7.5B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 12.30 lb-in1.40 N·m | Variable Speed Range (r/min) N/A 12 ~ 213 | $202.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV9B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 15 lb-in1.70 N·m | Variable Speed Range (r/min) N/A 10 ~ 177 | $202.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV12.5B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 20 lb-in2.30 N·m | Variable Speed Range (r/min) N/A 7.2 ~ 128 | $202.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV15B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | $202.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV18B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 29 lb-in3.30 N·m | Variable Speed Range (r/min) N/A 5 ~ 88 | $202.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV25B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 40 lb-in4.60 N·m | Variable Speed Range (r/min) N/A 3.6 ~ 64 | $210.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV30B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 46 lb-in5.30 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | $210.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV36B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 55 lb-in6.30 N·m | Variable Speed Range (r/min) N/A 2.5 ~ 44 | $210.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| SCM425GV-UA / 4GV50B | Frame Size N/A 3.15 in80 mm | Output Power N/A 25 W (1/30 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 77 lb-in8.80 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | $220.00 |
CAD
N/A
|
Add To Cart
Request Quote |