COMPANY HEADER

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
176 - 200 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 15 mm N/A Not Equipped N/A 93 lb-in10.60 N·m N/A 1.5 ~ 26 $220.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 15 mm N/A Not Equipped N/A 116 lb-in13.20 N·m N/A 1.2 ~ 21 $220.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 15 mm N/A Not Equipped N/A 140 lb-in15.90 N·m N/A 1 ~ 17.7 $220.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.9 ~ 16 $220.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.75 ~ 13.3 $220.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.6 ~ 10.6 $220.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.5 ~ 8.8 $220.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.36 ~ 6.4 $263.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.3 ~ 5.3 $263.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.25 ~ 4.4 $263.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 15 mm N/A Not Equipped N/A 8.10 lb-in0.92 N·m N/A 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$206.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 15 mm N/A Not Equipped N/A 9.70 lb-in1.10 N·m N/A 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$206.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 15 mm N/A Not Equipped N/A 12.30 lb-in1.40 N·m N/A 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$206.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 15 mm N/A Not Equipped N/A 15 lb-in1.70 N·m N/A 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$206.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 15 mm N/A Not Equipped N/A 20 lb-in2.30 N·m N/A 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$206.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 15 mm N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$206.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 15 mm N/A Not Equipped N/A 29 lb-in3.30 N·m N/A 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$206.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 15 mm N/A Not Equipped N/A 40 lb-in4.60 N·m N/A 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$214.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 15 mm N/A Not Equipped N/A 46 lb-in5.30 N·m N/A 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$214.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 15 mm N/A Not Equipped N/A 55 lb-in6.30 N·m N/A 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$214.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 15 mm N/A Not Equipped N/A 77 lb-in8.80 N·m N/A 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$224.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 15 mm N/A Not Equipped N/A 93 lb-in10.60 N·m N/A 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$224.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 15 mm N/A Not Equipped N/A 116 lb-in13.20 N·m N/A 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$224.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 15 mm N/A Not Equipped N/A 140 lb-in15.90 N·m N/A 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$224.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 15 mm N/A Not Equipped N/A 141 lb-in16 N·m N/A 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$224.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
176 - 200 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »