Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AZ Series EtherNet/IP™ Compatible Drivers (AC Input)
EtherNet/IP™ Compatible Drivers
![]()
αSTEP AZ Series AC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZ Series Motors
![]()
EtherNet/IP™ is a trademark of ODVA.
Item # |
Driver Type |
Driver |
Power Supply |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| AZD-AEP | Driver Type - EtherNet/IP Compatible | Driver - | Power Supply - Single-Phase 100-120 VAC | Request Quote |
CAD
- |
Request Quote |
| AZD-CEP | Driver Type - EtherNet/IP Compatible | Driver - | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
CAD
- |
Request Quote |