Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW540S2-12.5 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Degree of Protection - IP67 | $432.00 |
Add To Cart
Request Quote |
FPW560S2-12.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Degree of Protection - IP67 | $531.00 |
Add To Cart
Request Quote |
FPW690S2-12.5 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in [60 Hz] 54 lb-in [50 Hz] 5.2 N·m [60 Hz] 6.2 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Degree of Protection - IP67 | $356.00 |
Add To Cart
Request Quote |
FPW540S2-15 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 28 lb-in [60 Hz] 31 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Degree of Protection - IP67 | $432.00 |
Add To Cart
Request Quote |
FPW560S2-15 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 37 lb-in [60 Hz] 43 lb-in [50 Hz] 4.2 N·m [60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Degree of Protection - IP67 | $531.00 |
Add To Cart
Request Quote |
FPW690S2-15 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 54 lb-in [60 Hz] 65 lb-in [50 Hz] 6.2 N·m [60 Hz] 7.4 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Degree of Protection - IP67 | $356.00 |
Add To Cart
Request Quote |
FPW540S2-18 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 33 lb-in [60 Hz] 38 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.4 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Degree of Protection - IP67 | $432.00 |
Add To Cart
Request Quote |
FPW560S2-18 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 44 lb-in [60 Hz] 52 lb-in [50 Hz] 5 N·m [60 Hz] 5.9 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Degree of Protection - IP67 | $531.00 |
Add To Cart
Request Quote |
FPW690S2-18 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 66 lb-in [60 Hz] 78 lb-in [50 Hz] 7.5 N·m [60 Hz] 8.9 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-25 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 25 lb-in [60 Hz] 30 lb-in [50 Hz] 2.9 N·m [60 Hz] 3.5 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Degree of Protection - IP67 | $370.00 |
Add To Cart
Request Quote |
FPW540S2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Degree of Protection - IP67 | $449.00 |
Add To Cart
Request Quote |
FPW560S2-25 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 55 lb-in [60 Hz] 65 lb-in [50 Hz] 6.3 N·m [60 Hz] 7.4 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Degree of Protection - IP67 | $548.00 |
Add To Cart
Request Quote |
FPW690S2-25 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 109 lb-in [50 Hz] 92 lb-in [60 Hz] 10.4 N·m [60 Hz] 12.4 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 30 lb-in [60 Hz] 37 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.2 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Degree of Protection - IP67 | $370.00 |
Add To Cart
Request Quote |
FPW540S2-30 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Degree of Protection - IP67 | $449.00 |
Add To Cart
Request Quote |
FPW560S2-30 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 66 lb-in [60 Hz] 78 lb-in [50 Hz] 7.5 N·m [60 Hz] 8.9 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Degree of Protection - IP67 | $548.00 |
Add To Cart
Request Quote |
FPW690S2-30 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 110 lb-in [60 Hz] 131 lb-in [50 Hz] 12.5 N·m [60 Hz] 14.9 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 37 lb-in [60 Hz] 44 lb-in [50 Hz] 4.2 N·m [60 Hz] 5 N·m [50 Hz] | Rated Speed (rpm) - 42 [200 VAC, 50 Hz] 50 [60 Hz] | Degree of Protection - IP67 | $370.00 |
Add To Cart
Request Quote |
FPW540S2-36 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 60 lb-in [60 Hz] 69 lb-in [50 Hz] 6.8 N·m [60 Hz] 7.9 N·m [50 Hz] | Rated Speed (rpm) - 42 [200 VAC, 50 Hz] 50 [60 Hz] | Degree of Protection - IP67 | $449.00 |
Add To Cart
Request Quote |
FPW560S2-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 79 lb-in [60 Hz] 94 lb-in [50 Hz] 10.7 N·m [50 Hz] 9 N·m [60 Hz] | Rated Speed (rpm) - 42 [200 VAC, 50 Hz] 50 [60 Hz] | Degree of Protection - IP67 | $548.00 |
Add To Cart
Request Quote |
FPW690S2-36 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 132 lb-in [60 Hz] 158 lb-in [50 Hz] 15 N·m [60 Hz] 17.9 N·m [50 Hz] | Rated Speed (rpm) - 42 [200 VAC, 50 Hz] 50 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-50 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW540S2-50 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 76 lb-in [60 Hz] 87 lb-in [50 Hz] 8.6 N·m [60 Hz] 9.9 N·m [50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Degree of Protection - IP67 | $462.00 |
Add To Cart
Request Quote |