---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
FPW560S2-18 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 44 lb-in [60 Hz] 52 lb-in [50 Hz] 5 N·m [60 Hz] 5.9 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Degree of Protection - IP67 | $531.00 |
Add To Cart
Request Quote |
FPW425S2-50 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW690S2-12.5 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in [60 Hz] 54 lb-in [50 Hz] 5.2 N·m [60 Hz] 6.2 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW540S2-3 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 5.5 lb-in [60 Hz] 6.4 lb-in [50 Hz] 0.63 N·m [60 Hz] 0.73 N·m [50 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Degree of Protection - IP67 | $432.00 |
Add To Cart
Request Quote |
FPW425S2-5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] 0.65 N·m [60 Hz] 0.77 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Degree of Protection - IP67 | $356.00 |
Add To Cart
Request Quote |
FPW540S2-30 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Degree of Protection - IP67 | $449.00 |
Add To Cart
Request Quote |
FPW690S2-15 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 54 lb-in [60 Hz] 65 lb-in [50 Hz] 6.2 N·m [60 Hz] 7.4 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-60 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 55 lb-in [60 Hz] 66 lb-in [50 Hz] 6.3 N·m [60 Hz] 7.5 N·m [50 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW560S2-25 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 55 lb-in [60 Hz] 65 lb-in [50 Hz] 6.3 N·m [60 Hz] 7.4 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Degree of Protection - IP67 | $548.00 |
Add To Cart
Request Quote |
FPW540S2-3.6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 6.7 lb-in [60 Hz] 7.6 lb-in [50 Hz] 0.76 N·m [60 Hz] 0.87 N·m [50 Hz] | Rated Speed (rpm) - 417 [200 VAC, 50 Hz] 500 [60 Hz] | Degree of Protection - IP67 | $432.00 |
Add To Cart
Request Quote |
FPW425S2-6 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.78 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Degree of Protection - IP67 | $356.00 |
Add To Cart
Request Quote |
FPW540S2-36 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 60 lb-in [60 Hz] 69 lb-in [50 Hz] 6.8 N·m [60 Hz] 7.9 N·m [50 Hz] | Rated Speed (rpm) - 42 [200 VAC, 50 Hz] 50 [60 Hz] | Degree of Protection - IP67 | $449.00 |
Add To Cart
Request Quote |
FPW560S2-30 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 66 lb-in [60 Hz] 78 lb-in [50 Hz] 7.5 N·m [60 Hz] 8.9 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Degree of Protection - IP67 | $548.00 |
Add To Cart
Request Quote |
FPW690S2-18 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 66 lb-in [60 Hz] 78 lb-in [50 Hz] 7.5 N·m [60 Hz] 8.9 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW425S2-75 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 69 lb-in [60 Hz] 70 lb-in [50 Hz] 7.9 N·m [60 Hz] 8 N·m [50 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW425S2-90 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 17 [200 VAC, 50 Hz] 20 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW425S2-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW425S2-120 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW425S2-150 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW425S2-180 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Degree of Protection - IP67 | $383.00 |
Add To Cart
Request Quote |
FPW540S2-50 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 76 lb-in [60 Hz] 87 lb-in [50 Hz] 8.6 N·m [60 Hz] 9.9 N·m [50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Degree of Protection - IP67 | $462.00 |
Add To Cart
Request Quote |
FPW560S2-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 79 lb-in [60 Hz] 94 lb-in [50 Hz] 10.7 N·m [50 Hz] 9 N·m [60 Hz] | Rated Speed (rpm) - 42 [200 VAC, 50 Hz] 50 [60 Hz] | Degree of Protection - IP67 | $548.00 |
Add To Cart
Request Quote |
FPW560S2-3 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] 0.92 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Degree of Protection - IP67 | $514.00 |
Add To Cart
Request Quote |
FPW540S2-60 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Degree of Protection - IP67 | $462.00 |
Add To Cart
Request Quote |
FPW540S2-75 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Degree of Protection - IP67 | $462.00 |
Add To Cart
Request Quote |