---|---|---|---|---|---|---|---|---|---|---|
FPW690S2-180 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-150 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-120 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-100 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-90 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 17 [200 VAC, 50 Hz] 20 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-75 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 240 lb-in [60 Hz] 260 lb-in [50 Hz] 28.2 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-60 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 22.6 N·m [60 Hz] 26.9 N·m [50 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-50 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 166 lb-in [60 Hz] 198 lb-in [50 Hz] 18.8 N·m [60 Hz] 22.4 N·m [50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Degree of Protection - IP67 | $662.00 |
Add To Cart
Request Quote |
FPW690S2-36 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 132 lb-in [60 Hz] 158 lb-in [50 Hz] 15 N·m [60 Hz] 17.9 N·m [50 Hz] | Rated Speed (rpm) - 42 [200 VAC, 50 Hz] 50 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW690S2-30 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 110 lb-in [60 Hz] 131 lb-in [50 Hz] 12.5 N·m [60 Hz] 14.9 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW690S2-25 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 109 lb-in [50 Hz] 92 lb-in [60 Hz] 10.4 N·m [60 Hz] 12.4 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW690S2-18 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 66 lb-in [60 Hz] 78 lb-in [50 Hz] 7.5 N·m [60 Hz] 8.9 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW690S2-15 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 54 lb-in [60 Hz] 65 lb-in [50 Hz] 6.2 N·m [60 Hz] 7.4 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW690S2-12.5 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in [60 Hz] 54 lb-in [50 Hz] 5.2 N·m [60 Hz] 6.2 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Degree of Protection - IP67 | $649.00 |
Add To Cart
Request Quote |
FPW690S2-9 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 37 lb-in [60 Hz] 44 lb-in [50 Hz] 4.2 N·m [60 Hz] 5 N·m [50 Hz] | Rated Speed (rpm) - 167 [200 VAC, 50 Hz] 200 [60 Hz] | Degree of Protection - IP67 | $633.00 |
Add To Cart
Request Quote |
FPW690S2-7.5 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.1 N·m [50 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Degree of Protection - IP67 | $633.00 |
Add To Cart
Request Quote |
FPW690S2-6 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Degree of Protection - IP67 | $633.00 |
Add To Cart
Request Quote |
FPW690S2-5 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Degree of Protection - IP67 | $633.00 |
Add To Cart
Request Quote |
FPW690S2-3.6 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15 lb-in [60 Hz] 17.7 lb-in [50 Hz] 1.7 N·m [60 Hz] 2 N·m [50 Hz] | Rated Speed (rpm) - 417 [200 VAC, 50 Hz] 500 [60 Hz] | Degree of Protection - IP67 | $633.00 |
Add To Cart
Request Quote |
FPW690S2-3 | Frame Size - 4.09 in104 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Degree of Protection - IP67 | $633.00 |
Add To Cart
Request Quote |
FPW560S2-180 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 132 lb-in 15 N·m | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Degree of Protection - IP67 | $560.00 |
Add To Cart
Request Quote |
FPW560S2-150 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 132 lb-in 15 N·m | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Degree of Protection - IP67 | $560.00 |
Add To Cart
Request Quote |
FPW560S2-120 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 132 lb-in 15 N·m | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Degree of Protection - IP67 | $560.00 |
Add To Cart
Request Quote |
FPW560S2-100 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 132 lb-in 15 N·m | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Degree of Protection - IP67 | $560.00 |
Add To Cart
Request Quote |
FPW560S2-90 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 132 lb-in 15 N·m | Rated Speed (rpm) - 17 [200 VAC, 50 Hz] 20 [60 Hz] | Degree of Protection - IP67 | $560.00 |
Add To Cart
Request Quote |