COMPANY HEADER

This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.

  • Large-diameter hollow output table
  • To use with servo motors from various manufacturers
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 130 mm5.12 in N/A 10 N·m88.5 lb-in N/A 5500 $2,315.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm7.87 in N/A 30 N·m265.5 lb-in N/A 5500 $2,835.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1