This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| DGN130R2-18 | Frame Size N/A 130 mm5.12 in | Permissible Torque N/A 10 N·m88.5 lb-in | Permissible Speed (r/min) N/A 5500 | $2,315.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| DGN200R2-18 | Frame Size N/A 200 mm7.87 in | Permissible Torque N/A 30 N·m265.5 lb-in | Permissible Speed (r/min) N/A 5500 | $2,835.00 |
CAD
N/A
|
Add To Cart
Request Quote |