Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Network Gateways / Network Converters
Network Converter Products
A network gateway / converter is a transducer from the host communication protocol to our unique RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.
Includes: Communication Cable, Power Supply Connector, ESI File.
Includes: Communication Cable, Power Supply Connector, ESI File.
- EtherCAT
- CC-Link
- MECHATROLINK - II
- MECHATROLINK - III
Item # |
Network |
Power Supply |
Baud Rate |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
NETC01-CC | Network - CC-Link | Power Supply - 24 VDC ±10% 0.2A | Baud Rate - 156kbps/625kbps/2.5Mbps/5Mbps/10Mbps | Request Quote | CAD - | Request Quote |
NETC01-ECT | Network - EtherCAT | Power Supply - 24 VDC ±10% 0.2A | Baud Rate - 100MBps | Request Quote | CAD - | Request Quote |
NETC01-M2 | Network - MECHATROLINK - II | Power Supply - 24 VDC ±10% 0.2A | Baud Rate - 10Mbps | Request Quote | CAD - | Request Quote |
NETC01-M3 | Network - MECHATROLINK - III | Power Supply - 24 VDC ±10% 0.2A | Baud Rate - 100MBps | Request Quote | CAD - | Request Quote |