COMPANY HEADER

The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Power Supply

Input Current

Number of Total Axes

Web Price

CAD

Add To Cart/Request Quote
N/A 24 VDC ±5%/48 VDC ±5% N/A 11 A N/A 3 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 24 VDC ±5%/48 VDC ±5% N/A 15 A N/A 4 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 24 VDC ±5%/48 VDC ±5% N/A 19 A N/A 5 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 24 VDC ±5%/48 VDC ±5% N/A 22 A N/A 6 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 24 VDC ±5%/48 VDC ±5% N/A 26 A N/A 7 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 24 VDC ±5%/48 VDC ±5% N/A 30 A N/A 8 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1