This category has 1,554 items. Only the first 1000 records are returned.

Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Output Power

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Type

  • Lead Wire
  • Terminal Box
  • Cable

Electromagnetic Brake

  • Equipped
  • Not Equipped

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 250
  • 300
  • 360

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
2RK6UA-5A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 1.59 lb-in  0.18 N·m   - 360 Request Quote Add To Cart
Request Quote
2RK6UA-6A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 1.85 lb-in  0.21 N·m   - 300 Request Quote Add To Cart
Request Quote
2RK6UA-7.5A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 2.3 lb-in  0.26 N·m   - 240 Request Quote Add To Cart
Request Quote
2RK6UA-9A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 2.8 lb-in  0.32 N·m   - 200 Request Quote Add To Cart
Request Quote
2RK6UA-12.5A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 3.8 lb-in  0.44 N·m   - 144 Request Quote Add To Cart
Request Quote
2RK6UA-15A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 4.6 lb-in  0.53 N·m   - 120 Request Quote Add To Cart
Request Quote
2RK6UA-18A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 5.5 lb-in  0.63 N·m   - 100 Request Quote Add To Cart
Request Quote
2RK6UA-25A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 7.7 lb-in  0.88 N·m   - 72 Request Quote Add To Cart
Request Quote
2RK6UA-30A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 8.8 lb-in  1.0 N·m   - 60 Request Quote Add To Cart
Request Quote
2RK6UA-36A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 10.6 lb-in  1.2 N·m   - 50 Request Quote Add To Cart
Request Quote
2RK6UA-50A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 15.0 lb-in  1.7 N·m   - 36 Request Quote Add To Cart
Request Quote
2RK6UA-60A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 17.7 lb-in  2.0 N·m   - 30 Request Quote Add To Cart
Request Quote
2RK6UA-75A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 22 lb-in  2.5 N·m   - 24 Request Quote Add To Cart
Request Quote
2RK6UA-90A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 26 lb-in  3.0 N·m   - 20 Request Quote Add To Cart
Request Quote
2RK6UA-100A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 30 lb-in  3.4 N·m   - 18 Request Quote Add To Cart
Request Quote
2RK6UA-120A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 35 lb-in  4.0 N·m   - 15 Request Quote Add To Cart
Request Quote
2RK6UA-150A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 41 lb-in  4.7 N·m   - 12 Request Quote Add To Cart
Request Quote
2RK6UA-180A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 50 lb-in  5.7 N·m   - 10 Request Quote Add To Cart
Request Quote
2RK6UA-250A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 250 :1 - 3/8 in. - 53 lb-in  6 N·m   - 7.2 Request Quote Add To Cart
Request Quote
2RK6UA-300A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 300 :1 - 3/8 in. - 53 lb-in  6 N·m   - 6 Request Quote Add To Cart
Request Quote
2RK6UA-360A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 360 :1 - 3/8 in. - 53 lb-in  6 N·m   - 5 Request Quote Add To Cart
Request Quote
2RK6UC-5A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 1.59 lb-in  0.18 N·m   - 360 Request Quote Add To Cart
Request Quote
2RK6UC-6A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 1.85 lb-in  0.21 N·m   - 300 Request Quote Add To Cart
Request Quote
2RK6UC-7.5A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 2.3 lb-in  0.26 N·m   - 240 Request Quote Add To Cart
Request Quote
2RK6UC-9A - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 2.8 lb-in  0.32 N·m   - 200 Request Quote Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved