This category has 1,554 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
5RK90UCMT2-7.5 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
2RK6UA-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.5 lb-in 0.29 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UCM-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.5 lb-in 0.29 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UA-9 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-9 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-9 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.5 lb-in 0.29 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UCM-9 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.5 lb-in 0.29 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-9A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 6.7 lb-in 0.76 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UC-9A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 6.7 lb-in 0.76 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UAM-9A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 6.4 lb-in 0.73 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UCM-9A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 6.4 lb-in 0.73 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-9 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 6.7 lb-in 0.76 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UC-9 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 6.7 lb-in 0.76 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UAM-9 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 6.4 lb-in 0.73 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UCM-9 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 6.4 lb-in 0.73 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UA-9A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UC-9A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UAM-9A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UCM-9A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UA-9 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UC-9 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UAM-9 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UCM-9 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |