This category has 1,554 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
3RK15UCM-120A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 82 lb-in 9.3 N·m | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
3RK15UCM-150A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
3RK15UCM-180A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
3RK15UCM-250A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 7.2 | Request Quote |
Add To Cart
Request Quote |
3RK15UCM-300A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 6 | Request Quote |
Add To Cart
Request Quote |
3RK15UCM-360A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 5 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-6 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 4.5 lb-in 0.51 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-7.5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 5.5 lb-in 0.63 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-9 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 6.7 lb-in 0.76 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-12.5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-15 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-18 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-25 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-30 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-36 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 25 lb-in 2.9 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-50 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 35 lb-in 4.0 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-60 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 43 lb-in 4.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-75 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-90 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-100 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 71 lb-in 8.1 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-120 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 85 lb-in 9.7 N·m | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-150 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-180 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-250 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 7.2 | Request Quote |
Add To Cart
Request Quote |